CCV S 1 1 1 Nil 1 2 5 0 3. 4. No combined valve 100 VAC (50/60 Hz) 200 VAC (50/60 Hz) 24 VDC Air operated 110 VAC (50/60 Hz) 220 VAC (50/60 Hz) U1 Table 1 CE-compliant Applicable model CCVュュュ-ュD-ュ CE marking applicable standard EMC Directive 2004/108/EC Low Voltage Directive 2006/95/EC CCVS/CCVL Valve Unit Part No. Combinations Valve unit size Control valve Combined valve 2 0, 1, 2, 3 0, 1, 2, 3 0, 1, 2, 3 2 0, 1, 2, 3 0, 1, 2, 3 0 1 2 3 0 1 2 S L Valve Unit Series CCVS/CCVL CE-compliant Nil Q . CE-compliant (Refer to Table 1.) Valve unit size S L Small flow Large flow Control valve 0 2 1 3 None Flow control valve (With pressure compensation) Throttle valve Timid flow control valve (Series CCVS only) Combined valve 0. 1 2 3 None Stop valve + Skip valve Stop valve Skip valve . For the one without combined valve (0), solenoid valve does not come with. CCVS10-U1 . Semi-standard For other rated voltages, please consult with SMC. Single valve Unit for CC63 (Unit mounted to CCT63) Unit for CC100 and CC160 (Unit mounted to CCT100 and 160) Suffix Electrical entry of solenoid valve Nil G C D Air operated Grommet Conduit DIN terminal Solenoid valve rated voltage S U1 U2 Specifications Combined valve Stop valve, Skip valve 0 to 0.7 MPa 0.3 to 0.7 MPa . . . . . N.C. Throttle valve 0 to 0.7 MPa . 0.3 . . . Flow control valve 0.3 to 0.7 MPa . ±10% Load ratio: 60% compared to theoretical output . Small flow 40 Large flow 88 Small flow 35 30 1.05 MPa 5 to 50°C Turbine oil (40 to 100 mm2/s) Large flow 77 80 Timid flow . 18 23 0.04 0.06 Control valve Small flow 24 30 Large flow 60 80 Operating pressure External pilot pressure Proof pressure Ambient and Fluid temperature Fluid Minimum control flow (dm3/min) Pressure compensating ability Pressure compensating range Valve type Effective area (mm2) Stop valve, Skip valve Control valve free open Control valve free flow Specifications How to Order 1160