【DO!BOOK・ページリンク】
2-p1151-1165-cc_en   12 / 16

BOOKをみる

10秒後にBOOKのページに移動します


Dimensions Solenoid Valve Specifications of Combined Valve (Stop valve/Skip valve) Solenoid valve model External pilot pressure 50 Hz: 14 VA 60 Hz: 13 VA 50 Hz: 9 VA 60 Hz: 8 VA V0301-00.. 0.3 to 0.7 MPa Applicable Converter Valve unit Small flow Large flow Nominal size (mm) 63, 100 100, 160 Solenoid Valve Function Plate Solenoid valve type Stop valve Skip valve Valve type N.C.. CL OP N.O... OP 100/200 VAC, 24 VDC CL 110/220 VAC, 6/12/48/100 VDC 6.5 W Standard Option Start-up Holding Rated voltage Apparent power AC DC Electrical entry Grommet (Standard), Conduit, DIN terminal . Valve opens when solenoid valve conducts electricity. .. Valve opens when solenoid valve stops conducting electricity. (mm) Model Oil port size Rc A B CA. CL. GB GL KA KB KL L M NB NL QA QB QL R T CCVS02-ュG-S CCVSュ1-ュG-S CCVSュ2-ュG-S CCVSュ3-ュG-S CCVSュ0-S CCVL02-ュG-S CCVLュ1-ュG-S CCVLュ2-ュG-S CCVLュ3-ュG-S CCVLュ0-S 1/2 1/2 1/2 1/2 1/2 3/4 3/4 3/4 3/4 3/4 . 121.8 . . . . 132.8 . . . 98 98 98 98 135 135 135 135 . . 72 72 72 72 72 100 100 100 100 100 36 36 36 36 36 40 40 40 40 40 F 35 35 35 35 . 40 40 40 40 . GA 18 18 18 18 . 24 24 24 24 . 35 35 35 35 35 50 50 50 50 50 101 101 101 101 . 135 135 135 135 . 86 86 86 86 86 116 116 116 116 116 80 80 80 80 80 107 107 107 107 107 45 45 45 45 45 66 66 66 66 66 148.5 148.5 148.5 148.5 . 180.5 180.5 180.5 180.5 . . 57 57 57 57 . 80 80 80 80 17.5 17.5 17.5 17.5 17.5 27 27 27 27 27 25 25 25 25 25 28 28 28 28 28 103.9 . 103.9 103.9 . 124.9 . 124.9 124.9 . 45 . . . . 62 . . . . 88.2 . 88.2 88.2 88.2 115 . 115 115 115 1 2 1 1 . 1 2 1 1 . S M5 x 0.8 M6 x 1 5.4 to 7.5 10.5 to 12.5 . Pitch of mounting on the wall is CA and CL. Unit port U1, U2 Oil port size Rc Rc 1/8 Pilot air port size Stop valve side Skip valve side Throttle valve locking screw Oil port size Converter side Oil port size Cylinder side 2 x S Wall mounting screw Valve Unit Series CCVS/CCVL 1161 CC D-ョ -Xョ Technical data A