![]() |
【DO!BOOK・ページリンク】 2-p1151-1165-cc_en 16 / 16 10秒後にBOOKのページに移動します |
1 2 1 2 1 2 1 2 1 2 1 2 VNA VNA Skip valve function Combination of 2 or more valves of Series VNA provides a skip valve function. Connect the skip valve to the A port side of a stop valve. When speed controller is mounted Connect a speed controller (Series AS etc.) to A port of VNAュ11 (in order to protect the speed control valve from surges when cylinder operation is suspended, thus improving stopping accuracy). Air-hydro Air pressure circuit: Application examples Supply pressure Conditions 0.49 MPa Hydraulic fluid ISO VG32 Load No load Piping length 1 m Piping diameter VNA111A, CCVSO2 VNA211A, CCVLO2 3/8B (9mm) 1/2B (13mm) VNA311A VNA411A 1B (25mm) 3/4B (19mm) VNA VNA VNA VNA VNA VNA VNA Related Equipment Series VNA/Process Valve 2 Port Valve For Compressed Air and Air-hydro Circuit Control Exclusively for air pressure system and air-hydro circuit control Universal 2 Port Valve Operation Capacity When Used in Air-hydro Units Air-hydro circuit: Application example Basic circuit This series can supplement the capacity of conventional air-hydro valve units. They are suited to operate large bore cylinders as well as to simultaneously operate multiple cylinders and suspend their operation. Thus they can be used in the same way as the conventional air-hydro units. Refer to Best Pneumatics No. 7 for the details of valves. The balance poppet permits normal and reverse flow. Operation from 0 MPa is possible. Wide variations N.C., N.O., C.O., types are available. Threaded type from 6A to 50A is standardized. Cylinder actuation by external pilot air Caution Caution 1165 CC D-ョ -Xョ Technical data |