【DO!BOOK・ページリンク】
2-p1151-1165-cc_en   2 / 16

BOOKをみる

10秒後にBOOKのページに移動します


Air-hydro Unit Series CC Air-hydro Converter Series CCT Valve Unit Series CCVS/CCVL Application Example Converting pneumatic pressure to hydraulic pressure (equivalent pressure) solves cylinder problems occurring due to the compression characteristics of pneumatic pressure. . Constant-speed operation is possible with load fluctuations. . Solves the problems of sticking and slipping associated with low-speed operation. . Intermediate stopping and skip movement possible. . Suitable for slow operation of a rotary actuator. Integrate a converter and a valve unit in a compact configuration. . Possible to select 4 types of valve units for applications. . Possible to connect a converter and a valve unit independently. Wide range of series in terms of converter capacity and valve unit flow rate control capability. . Compatible with cylinder bore sizes up to o300. . Operation at a piston speed of 180 mm/sec with a size o80 cylinder bore. (Operating pressure: 0.5 MPa, Load mass: No load, Piping: I.D. o19 mm x length 1 m) 1. Function of stop valve Prevents load dropping (In an emergency) 2. Function of skip valve Fast forward to working process Multipoint intermediate stops 3. Flow control valve (With pressure compensation) Uniform driving for load fluctuations Fixed end point (Not only solid but also liquid is available if there is pump mechanism at the end.) 4. Throttle valve/Speed controller Working without jumping at low speeds or when starting. Control with throttle valve and speed controller when transferring and carrying. Load Fast forward Low speed Cutter Series CC Air-hydro Unit 1151 CC D-ョ -Xョ Technical data