【DO!BOOK・ページリンク】
2-p1151-1165-cc_en   4 / 16

BOOKをみる

10秒後にBOOKのページに移動します


800 700 600 600 500 500 400 300 300 200 150 100 160 Nominal size of converter (mm) Cylinder stroke (mm) Selected model of rotary actuator 100 63 40 200 100 50 50 400 300 200 100 Effective oil level stroke (mm) Capacity of converter (cm3) 500 400 10,000 CRA1H100-180 CRA1H100-90 CRA1H80-90 CRA1H80-180 CRA1H63-180 CRA1H63-90 CRA1H50-90 CRA1H50-180 8,000 6,000 5,000 4,000 3,000 2,000 1,000 800 600 500 400 300 200 100 80 60 50 40 30 20 100 200 300 400 500 600 700 800 300 o300 o250 o200 o180 o160 o140 o125 o100 o80 o63 o50 o40 o30 o25 o20 200 How to read the graph (ex: when using a o100 to 450 st cylinder): Draw a line perpendicularly from the cylinder stroke of 450 to the point at which it intersects the (curve) cylinder bore size of o100, and extend it to the left to obtain the displacement of approximately 5,300 cm3. Then, select a converter with a larger capacity. The converter will be o160 to 300. To obtain the capacity of the converter, multiply the cylinder displacement by approximately 1.5. Note) Select the nominal diameter of the converter so that the converter’s oil level speed does not exceed 200 mm/s. Data (A) Volume of Cylinder/Capacity of Converter Control Combined valve valve Without stop valve Without skip valve Stop valve Without control valve Throttle valve Flow control valve (With pressure compensation) Operating purpose Skip valve Operating purpose With stop valve With skip valve For applications that do not require speed control, as long as objects are moved smoothly. Or for applications in which a pneumatic speed controller suffices. (3 dm3/min or more) For applications that require a crawl speed control (0.3 dm3/min or more), provided that fluctuations caused by operating pressures and loads are permissible. For applications that require a crawl speed fluctuation control (0.04 to 0.06 dm3/min or more), and require an almost constant speed even when the operating pressure or the load fluctuates. In case only speed control is needed. Intermediate stops, step feed, emergency stops, and stop for service are possible. Intermediate stops, step feed, emergency stops, stops for service, double speed change are possible. Double speed change is possible. (Fast forward, Uniform speed delivery) Data (B) Combination of Converter and Valve Unit/Operating Purpose . . . 1153 Air-hydro Unit Series CC CC D-ョ -Xョ Technical data