【DO!BOOK・ページリンク】
2-p1151-1165-cc_en   7 / 16

BOOKをみる

10秒後にBOOKのページに移動します


The air-hydro unit consists of a converter and a valve unit that are compactly integrated. It converts air pressure to an equivalent hydraulic pressure, and this hydraulic pressure is used for operating an actuator, thus solving the problem that is associated with the compression characteristics of air. Thus, in spite of using pneumatic equipment, it performs similarly to a hydraulic unit, operating at a constant speed during starting or in the presence of load fluctuations, and at the same time solving the problems of sticking and slipping associated with low speed operations. This unit is ideal for achieving accurate and constant speed of the cylinder, intermediate stopping, skip movement, or for slow operation of a rotary actuator. A selection of valve unit is available to suit your application. High cylinder driving speed. Through the availability of a wide range of series in terms of converter capacity and valve unit flow rate control capability, speed as high as 180 mm/s (throttle valve) can be achieved with a o80 cylinder. (Operating pressure: 0.5 MPa, unloaded, Piping: Bore 19 mm x 1 m) Although the converter and the valve unit are integrated, they can also be operated by providing individual piping. CC 63 100 S 1 1 1 G 1 2 5 0 3. 4. 100 VAC (50/60 Hz) 200 VAC (50/60 Hz) 24 VDC Air operated valve 110 VAC (50/60 Hz) 220 VAC (50/60 Hz) CC Air-hydro Unit Part No. Combinations Converter nominal size Valve unit size Control valve Combined valve 2 0, 1, 2, 3 0, 1, 2, 3 0, 1, 2, 3 2 0, 1, 2, 3 0, 1, 2, 3 0, 1, 2, 3 2 0, 1, 2, 3 0, 1, 2, 3 2 0, 1, 2, 3 0, 1, 2, 3 0 1 2 3 0 1 2 3 0 1 2 0 1 2 63 S S L L 100 160 Air-hydro Unit Series CC How to Order Converter nominal size 63 100 160 63 mm 100 mm 160 mm Effective oil level stroke (mm) Valve unit size S L Small flow Large flow Control valve 0 2 1 3 None Flow control valve (With pressure compensation) Throttle valve Timid flow control valve (Only series CCVS) Electrical entry of solenoid valve Nil G C D Air operated Grommet Conduit DIN terminal Combined valve 0. 1 2 3 None Stop valve, Skip valve Stop valve Skip valve . For the one without combined valve (0), solenoid valve does not come with. CC63-100S10 . Semi-standard For other rated voltages, please consult with SMC. Solenoid valve rated voltage Stop valve Skip valve Actuator Moving forward Moving backward Level gauge Lube-plug Baffle Prevents condensation when air enters, thus minimizing the formation of drainage. Also prevents oil from splashing out during exhaust. Float Prevents the contact of air and oil, and the intermixing of air and oil, thus stabilizing the operation speed. Baffle Prevents the formation of air bubbles that is associated with the mixing of ail with air, thus stabilizing the speed. Combined valve (Stop valve, Skip valve) The stop valve for intermediate stopping and the skip valve for last-forwarding are compound integrated. It is also possible to use only one of the valves, depending on the application. Flow control valve (With pressure compensation) Enables constant movement even if there are load fluctuations. Speed controller 1156