【DO!BOOK・ページリンク】
2-p1151-1165-cc_en   8 / 16

BOOKをみる

10秒後にBOOKのページに移動します


Dimensions Hydro Unit L Dimension . Hexagon socket head cap screw is used for mounting hole. (mm) (mm) 50 228.5 . . 100 278.5 286 . 200 378.5 386 399 300 503.5 511 524 400 603.5 611 624 500 728.5 736 749 600 . 836 849 700 . . 949 800 . . 1049 Model Air port size Rc Oil port size Rc A B C DA DB DL EA EB EL F GA GB GL H KA KB KL M 3/8 1/2 1/2 3/4 1/2 1/2 3/4 3/4 104 139 139 202.5 Model NB 62.5 82.5 92 120 NL 28 33 33 29 P 3 5 5 0 QB 86 120 120 185 QL 30 32 32 46 S 0 2 2 2.5 T. 11 13 13 20 W 9.5 7 7 7 186 223 259 319.5 64 92 92 144 86 116 116 180 88 123 123 183 53 61 61 60 121.8 121.8 133.8 133.8 151.5 156.5 185.5 181.5 98 98 134 134 35 35 40 40 18 18 24 24 35 35 50 50 104 109 140 136 45 65 65 93 86 86 116 116 45 45 66 66 83 88 112 108 60 65 85 81 CC63-ュSュ1-ュG CC100-ュSュ1-G CC100-ュLュ1-ュG CC160-ュLュ1-ュG CC63-ュSュ1-ュG CC100-ュSュ1-ュG CC100-ュLュ1-ュG CC160-ュLュ1-ュG Effective oil level stroke CC63-ュSュ1-ュG CC100-ュュュ1-ュG CC160-ュLュ1-ュG Air port size Rc 4 x oT Mounting hole Oil draining hole Rc 1/4 Oil port size Rc Rc 1/8 Pilot air connection port (Stop valve side) Lube-plug Rc 1/8 Pilot air connection port (Stip valve side) Throttle valve locking screw Manual push button Air-hydro Unit Series CC 1157 CC D-ョ -Xョ Technical data