【DO!BOOK・ページリンク】
2-p1151-1165-cc_en   9 / 16

BOOKをみる

10秒後にBOOKのページに移動します


CE-compliant Nil Q . CE-compliant (Refer to Table 1.) CCT 63 100 Converter nominal size/stroke (mm) Effective oil level stroke (mm) 0 to 0.7 MPa 1.05 MPa 5 to 50°C Turbine oil (40 to 100 mm2/s) Operating pressure Proof pressure Ambient and fluid temperature Fluid Specifications Table 1 CE-compliant Applicable model CCT160-400 to 800 CE marking applicable standard Directive 97/23/EC Category I 0 to 0.7 MPa 1.05 MPa 5 to 50°C Turbine oil (40 to 100 mm2/s) 40 mm Operating pressure Proof pressure Ambient and fluid temperature Fluid Nominal size Specifications 50 60 100 120 150 180 15 200 250 300 370 Standard effective oil level stroke (mm) Effective volume (cm3) Limited flow (dm3/min) Converter Standard Effective Oil Level Stroke/Effective Volume . Limited flow shows the limit of converter oil level speed (200 mm/s) which can maintain stability of converter oil level. Because the CCT40 is a converter for an actuator with a small capacity, it cannot be made into an air-hydro unit. Instead, use an individual CC valve unit or a speed controller (AS2000, AS3000, AS4000, etc.) through a pipe connection. CCT40 Effective oil level stroke Air-hydro Converter Series CCT 63 100 160 50, 100, 200, 300, 400, 500 100, 200, 300, 400, 500, 600 200, 300, 400, 500, 600, 700, 800 Converter nominal size (mm) Limited flow. (dm3/min) Standard effective oil level stroke (mm) 50 150 . . 100 300 750 . 200 600 1510 3660 300 890 2260 5490 400 1190 3010 7320 500 1480 3770 9150 600 . 4520 10980 700 . . 12810 800 . . 14640 36 88 217 63 100 160 Converter Standard Effective Oil Level Stroke/Effective Volume (cm3) . Limited flow shows the limit of converter oil level speed (200 mm/s) which can maintain stability of converter oil level. How to Order 1158