Food Non-food zone Can be mounted. Container Food zone Splash zone Cannot to be mounted Can be mounted Series MXW Made to Order: Individual Specifications 1 Please contact SMC for detailed dimensions,specifications, and lead times. Precautions Warning Be aware that smoking cigarettes, etc. after your hands have come into contact with the grease used in this cylinder can create a gas that is hazardous to humans. Specifications Grease for Food Processing Machines (NSF-H1 certified)/ Aluminum Complex Soap Base Grease 8, 12, 16, 20, 25 Type Bore size (mm) . Dimensions other than the above is the same as the standard type. Caution Food zone Food may directly contact with this cylinder, and is treated as food products. Splash zone Food may directly contact with this cylinder, but is not treated as food products. Non-food zone This cylinder do not directly contact food. Do not use this cylinder in a food-related environment. Symbol 1 PTFE Grease -X7 Symbol 4 Fluororubber Seal -X39 Symbol 2 Grease for Food Processing Machines -X9 Symbol 3 Without Built-in Auto Switch Magnet -X33 Symbol 5 Anti-corrosive Specifications for Guide Unit -X42 Symbol 6 EPDM Seal -X45 Specifications PTFE grease 8, 12, 16, 20, 25 Type Bore size (mm) MXW X7 PTFE grease is used for all parts that grease is applied. PTFE grease . Dimensions other than the above is the same as the standard type. Standard model no. MXW X9 Grease for food processing machines is used for all parts that grease is applied. Grease for food processing machines Standard model no. Specifications Without built-in auto switch magnet 8, 12, 16, 20, 25 Not mountable Type Bore size (mm) Auto switch MXW X33 Auto switch magnet is not built in. Without built-in auto switch magnet . Dimensions other than the above is the same as the standard type. Standard model no. MXW X39 Change the materials for the piston seal, rod seal, O-rings and scrapers (rubber lined parts) to fluororubber. Fluororubber seal Standard model no. Specifications Fluororubber seal 8, 12, 16, 20, 25 Fluororubber Type Bore size (mm) Seal material . Dimensions other than the above is the same as the standard type. Specifications MXW X42 Rail and guide are given anti-corrosive treatment. Anti-corrosive Specifications for Guide Unit . 1 Dimensions other than the above is the same as the standard type. . 2 Special anti-corrosive treatment makes the rail and the guide black. Standard model no. Anti-corrosive guide unit 8, 12, 16, 20, 25 Special anti-corrosive treatment (2) Type Bore size (mm) Surface treatment MXW X45 Change the materials for the piston seal, rod seal, O-rings and scrapers (rubber lined parts) to EPDM. EPDM seal Standard model no. Specifications . Dimensions other than the above is the same as the standard type. EPDM seal 8, 12, 16, 20, 25 EPDM PTFE grease Type Bore size (mm) Seal material Grease Precautions Warning Be aware that smoking cigarettes, etc. after your hands have come into contact with the grease used in this cylinder can create a gas that is hazardous to humans. Made to Order 202