![]() |
【DO!BOOK・ページリンク】 3-p0337-0408-mgp_en 11 / 73 10秒後にBOOKのページに移動します |
How to Order MGP M 25 Cylinder stroke (mm) Refer to “Standard Stroke” on page 347. Slide bearing Ball bushing bearing Bearing type M L 12 mm 16 mm 20 mm 25 mm 32 mm Bore size 12 16 20 25 32 40 mm 50 mm 63 mm 80 mm 100 mm 40 50 63 80 100 30 M9BW M5 x 0.8 Rc NPT G Thread type Nil N TF Auto switch Nil Without auto switch (Built-in magnet) . For bore sizes 12 and 16, only M5 x 0.8 is available. . Solid state auto switches marked with “ア” are produced upon receipt of order. . Bore sizes 32 to 100 are available for D-P4DW. .. Bore sizes 25 to 100 are available for D-P3DW. Applicable Auto Switches/Refer to pages 1893 to 2007 for further information on auto switches. Number of auto switches Nil S n 2 pcs. 1 pc. n pcs. A96V A93V.2 A90V M9NV M9PV M9BV M9NWV M9PWV M9BWV M9NAV.1 M9PAV.1 M9BAV.1 . . A96 A93 A90 M9N M9P M9B M9NW M9PW M9BW M9NA.1 M9PA.1 M9BA.1 P3DW.. P4DW Type Special function 3-wire (NPN equivalent) 2-wire (Non-polar) . 24 V Grommet 24 V 2-wire 3-wire (NPN) 3-wire (PNP) 2-wire 3-wire (NPN) 3-wire (PNP) 2-wire 3-wire (NPN) 3-wire (PNP) 2-wire Electrical entry Load voltage Wiring (Output) Pre-wired connector Applicable load DC AC Auto switch model Lead wire length (m) Perpendicular In-line 0.5 (Nil) 5 (Z) Indicator light Grommet . 100 V 100 V or less . . . . アアアアアアアアアアア . . アアアアアアアアア択 1 (M) . . 択択択択択択アアア . . 択 択択択択択択アアア . IC circuit . IC circuit IC circuit . IC circuit . IC circuit . . Relay, PLC Relay, PLC . . Diagnostic indication (2-color indication) 5 V 12 V 5 V,12 V 12 V 5 V,12 V 12 V 5 V,12 V 12 V . 3 (L) 択 択択択択択択択択択択 Compact Guide Cylinder Series MGP o12, o16, o20, o25, o32, o40, o50, o63, o80, o100 Made to Order Specification For details, refer to page 347. . For the applicable auto switch model, refer to the table below. . Lead wire length symbols: 0.5 m・・・・・・・・・・ Nil (Example) M9NW 1 m・・・・・・・・・・ M (Example) M9NWM 3 m・・・・・・・・・・ L (Example) M9NWL 5 m・・・・・・・・・・ Z (Example) M9NWZ . Since there are other applicable auto switches than listed, refer to page 406 for details. . For details about auto switches with pre-wired connector, refer to pages 1960 and 1961. For D-P3DW, refer to pages 1948 and 1949. . Auto switches are shipped together (not assembled). Reed auto switch Solid state auto switch Water resistant (2-color indication) Magnetic field resistant (2-color indication) Compact Guide Cylinder No Yes Yes .1 Water resistant type auto switches can be mounted on the above models, but in such case SMC cannot guarantee water resistance. A water resistant type cylinder is recommended for use in an environment which requires water resistance. Consult with SMC regarding water resistant types for o12 and o16. .2 1 m type lead wire is only applicable to D-A93. Series MGP standard type has been remodeled for a lightweight design. When selecting a product, refer to the new MGP-Z series. B 346 |