yDO!BOOKEƒy[ƒWƒŠƒ“ƒNz
3-p0337-0408-mgp_en@@@13 / 73

BOOK‚ð‚Ý‚é

10•bŒã‚ÉBOOK‚̃y[ƒW‚Ɉړ®‚µ‚Ü‚·


+Į .Į Weight Allowable Rotational Torque of Plate Non-rotating Accuracy of Plate Slide Bearing: MGPM12 to 100 Bore size (mm) Standard stroke (mm) 12 16 20 25 32 40 50 63 80 100 MGPM12 MGPM16 MGPM20 MGPM25 MGPM32 MGPM40 MGPM50 MGPM63 MGPM80 MGPM100 10 Model (kg) Ball Bushing Bearing: MGPL12 to 100 0.24 0.33 20 0.28 0.38 0.67 0.95 25 1.69 1.95 3.36 4.18 6.49 10.5 30 0.31 0.43 0.75 1.05 40 0.35 0.48 0.83 1.16 50 0.39 0.53 0.91 1.27 2.07 2.37 4.00 4.94 7.43 11.9 75 0.50 0.68 1.17 1.65 2.47 2.83 4.73 5.78 8.67 13.6 100 0.59 0.80 1.37 1.92 2.85 3.25 5.37 6.54 9.61 14.9 125 0.70 0.97 1.57 2.19 3.24 3.68 6.01 7.29 10.5 16.3 150 0.79 1.09 1.76 2.47 3.62 4.10 6.65 8.05 11.5 17.6 175 0.89 1.22 1.96 2.74 4.00 4.53 7.29 8.80 12.4 18.9 200 0.98 1.35 2.16 3.01 4.38 4.95 7.93 9.56 13.4 20.2 250 1.17 1.60 2.63 3.67 5.33 5.99 9.54 11.4 15.8 23.6 300 3.03 4.21 6.09 6.85 10.8 12.9 17.7 26.2 350 3.42 4.76 6.86 7.70 12.1 14.4 19.5 28.9 400 3.82 5.30 7.62 8.55 13.4 15.9 21.4 31.5 (kg) Bore size (mm) Standard stroke (mm) 12 16 20 25 32 40 50 63 80 100 MGPL12 MGPL16 MGPL20 MGPL25 MGPL32 MGPL40 MGPL50 MGPL63 MGPL80 MGPL100 10 Model 0.24 0.34 20 0.27 0.39 0.70 0.98 25 1.54 1.79 3.11 3.93 6.25 9.89 30 0.30 0.43 0.77 1.07 40 0.35 0.51 0.89 1.25 50 0.39 0.56 0.97 1.34 1.85 2.15 3.66 4.59 7.39 11.6 75 0.47 0.67 1.14 1.57 2.30 2.64 4.41 5.46 8.69 13.4 100 0.56 0.79 1.31 1.81 2.62 3.00 4.96 6.12 9.51 14.5 125 0.66 0.93 1.52 2.08 2.99 3.42 5.60 6.88 10.3 15.7 150 0.74 1.04 1.69 2.31 3.31 3.78 6.15 7.54 11.1 16.9 175 0.83 1.16 1.87 2.54 3.62 4.14 6.70 8.21 12.0 18.1 200 0.91 1.28 2.04 2.77 3.94 4.50 7.25 8.87 12.8 19.3 250 1.08 1.50 2.42 3.27 4.63 5.28 8.48 10.3 14.7 21.9 300 2.77 3.74 5.26 6.00 9.57 11.7 16.3 24.2 350 3.12 4.20 5.89 6.72 10.7 13.0 18.0 26.6 400 3.47 4.66 6.52 7.44 11.8 14.3 19.6 28.9 . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . Bore size (mm) Non-rotating accuracy Į 12 16 20 25 32 40 50 63 80 100 MGPM MGPL }0.08 }0.10 }0.07 }0.09 }0.06 }0.08 }0.05 }0.06 }0.04 }0.05 Torque: T (NEm) Bore size (mm) Stroke (mm) 12 MGPM MGPL MGPM MGPL MGPM MGPL MGPM MGPL MGPM MGPL 10 0.39 0.61 0.69 0.99 . . . . . . . . . . . . . . . . Bearing type 20 0.32 0.45 0.58 0.74 1.05 1.26 1.76 2.11 . . . . . . . . . . . . 25 . . . . . . . . 6.35 5.95 7.00 6.55 13.0 9.17 14.7 10.2 21.9 15.1 38.8 27.1 30 0.27 0.35 0.49 0.59 0.93 1.03 1.55 1.75 . . . . . . . . . . . . 40 0.24 0.58 0.43 0.99 0.83 2.17 1.38 3.37 . . . . . . . . . . . . 50 0.21 0.50 0.38 0.86 0.75 1.94 1.25 3.02 5.13 4.89 5.66 5.39 10.8 7.62 12.1 8.48 18.6 23.3 33.5 30.6 75 0.43 0.37 0.69 0.65 1.88 1.52 2.96 2.38 5.69 5.11 6.27 5.62 12.0 9.83 13.5 11.0 22.9 22.7 37.5 37.9 100 0.36 0.29 0.58 0.52 1.63 1.25 2.57 1.97 4.97 4.51 5.48 4.96 10.6 8.74 11.9 9.74 20.5 20.6 33.8 34.6 125 0.31 0.24 0.50 0.43 1.44 1.34 2.26 2.05 4.42 6.34 4.87 6.98 9.50 11.6 10.7 13.0 18.6 18.9 30.9 31.8 150 0.27 0.20 0.44 0.37 1.28 1.17 2.02 1.78 3.98 5.79 4.38 6.38 8.60 10.7 9.69 11.9 17.0 17.3 28.4 29.3 175 0.24 0.18 0.40 0.32 1.16 1.03 1.83 1.58 3.61 5.33 3.98 5.87 7.86 9.83 8.86 11.0 15.6 16.0 26.2 27.2 200 0.22 0.16 0.36 0.28 1.06 0.93 1.67 1.41 3.31 4.93 3.65 5.43 7.24 9.12 8.16 10.2 14.5 14.8 24.4 25.3 T (N.m) 16 20 25 32 40 50 63 80 100 MGPM MGPL MGPM MGPL MGPM MGPL MGPM MGPL MGPM MGPL 250 0.19 0.12 0.30 0.23 0.90 0.76 1.42 1.16 2.84 4.29 3.13 4.72 6.24 7.95 7.04 8.84 12.6 12.9 21.4 22.1 300 . . . . 0.78 0.65 1.24 0.98 2.48 3.78 2.74 4.16 5.49 7.02 6.19 7.80 11.2 11.3 19.1 19.5 350 . . . . 0.69 0.56 1.09 0.85 2.20 3.38 2.43 3.71 4.90 6.26 5.52 6.94 10.0 10.0 17.2 17.3 400 . . . . 0.62 0.49 0.98 0.74 1.98 3.04 2.19 3.35 4.43 5.63 4.99 6.24 9.11 8.94 15.7 15.5 For non-rotating accuracy without load, use a value no more than the values in the table as a guide. Series MGP 348