【DO!BOOK・ページリンク】
3-p0337-0408-mgp_en   14 / 73

BOOKをみる

10秒後にBOOKのページに移動します


20 10 5 1 0.1 10 50 100 200 Eccentric distance L (mm) Load mass m (kg) L m L L m m 10 5 1 0.1 10 20 30 40 50 51 100 200 300 Stroke (mm) Load mass m (kg) 50 o100 o100 o80 o50,63 o32,40 o25 o20 o16 o12 o80 o50,63 o32,40 o25 o25 o20 o16 o12 o20 o16 o12 L m Selection Conditions Selection Example 1 (Vertical Mounting) Selection conditions Mounting: Vertical Bearing type: Ball bushing Stroke: 30 stroke Maximum speed: 200 mm/s Load mass: 3 kg Eccentric distance: 90 mm Find the point of intersection for the load mass of 3 kg and the eccentric distance of 90 mm on graph (5), based on vertical mounting, ball bushing, 30 stroke, and the speed of 200 mm/s. MGPL25-30 is selected. Selection Example 2 (Horizontal Mounting) Mounting orientation Vertical Horizontal Maximum speed (mm/s) Graph (Slide bearing type) Graph (Ball bushing bearing type) (5) 30 stroke or less, V = 200 mm/s or less (13) L = 50 mm, V = 200 mm/s or less 200 or less (1), (2) (5) to (8) 400 (15), (16) (19), (20) . When the maximum speed exceeds 200 mm/s, the allowable load mass is determined by multiplying the value shown in the graph at 400 mm/s by the coefficient listed in the table below. Up to 300 mm/s 1.7 Up to 400 mm/s 1 Up to 500 mm/s 0.6 Maximum Coefficient 400 (3), (4) (9) to (12) 200 or less (13), (14) (17), (18) Series MGP Model Selection Selection conditions Mounting: Horizontal Bearing type: Slide bearing Distance between plate and load center of gravity: 50 mm Maximum speed: 200 mm/s Load mass: 2 kg Stroke: 30 stroke Find the point of intersection for the load mass of 2 kg and 30 stroke on graph (13), based on horizontal mounting, slide bearing, the distance of 50 mm between the plate and load center of gravity, and the speed of 200 mm/s. MGPM20-30 is selected. . Use the “Guide Cylinder Selection Software”, when the eccentric distance is 200 mm or more. 349 MGJ MGP -Z MGP MGPW MGQ MGG MGC MGF MGZ MGT D-ョ -Xョ