![]() |
【DO!BOOK・ページリンク】 3-p0337-0408-mgp_en 22 / 73 10秒後にBOOKのページに移動します |
FB B + Stroke A + Stroke FB 5 10 B + Stroke A + Stroke 1. Water Resistant 2. Clean Series Ideal for use in a machine tool environment exposed to coolants. Applicable for use in an environment with water splashing such as food processing and car wash equipment, etc. Specifications Applicable series Bearing type Bore size (mm) Cushion MGPMュュR MGPMュュV . Specifications other than above are the same as standard, basic style. Note) Refer to Best Pneumatics No. 2 for details. MGPM Slide bearing 20, 25, 32, 40, 50, 63, 80, 100 Rubber bumper Without cushion Specifications Applicable series Bearing type Bore size (mm) Stroke (mm) . Specifications other than above are the same as standard, basic style. . Other dimensions are the same as standard products. MGPL Ball bushing bearing . Stainless steel parts are available as made-to-order products. . Piston rod and guide rod are made of stainless steel. . For bore sizes 12 and 16, M5 x 0.8 is only available. Water resistant 2-color indication solid state switch MGPM Bore size R Stroke M9ュA(V)L 12 Water resistant cylinder Thread type NBR seals (Nitrile rubber) FKM seals (Fluororubber) R V Nil Rc N NPT TF G MGPL Bore size Stroke Clean room specifications Relief port type Vacuum port type 12 13 12 16 20 25 Over 100 st to 200 st 98 108 117 117.5 Over 200 st 98 108 135 135 56 62 76 82.5 Over 30 st to 100 st 68 78 93 98.5 B 55 59 66 66.5 FB 18 18 19 19 12 16 10 to 250 20 to 400 25 to 400 20 25 32 40 50 63 Bore size (mm) 32 40 50 63 Over 50 st to 100 st 110 110 125 125 Over 100 st to 200 st 130 130 145 145 Over 200 st 152 152 172 172 93 93 104 104 B 71.5 78 83 88 FB 22 22 23 23 Bore size (mm) Thread type Nil M5 x 0.8 NPT Rc N TF G How to Order Dimensions How to Order Dimensions A A M5 x 0.8 Relief port (Vacuum port) 66 67.5 109 109 117.5 117.5 121 141 97.5 99 114 114 129 129 148 166 135 136 152 152 172 172 199 207 50 st or less 20 25 32 40 50 63 80 100 Over 50 st to 200 st Over 200 st A B FB . Other dimensions are the same as standard type. Bore size (mm) 66 67.5 71.5 78 83 88 102.5 120 19 20 22 22 23 23 24 29 30 st or less 50 st or less Applicable in a clean room environment.Ideal for use in conveyor lines for semiconductor (LSI), liquid crystal (LCD), food processing, pharmaceutical, and electronic parts, etc. (mm) (mm) (mm) Compact Guide Cylinder Series MGP 357 MGJ MGP -Z MGP MGPW MGQ MGG MGC MGF MGZ MGT D-ョ -Xョ |