【DO!BOOK・ページリンク】
3-p0337-0408-mgp_en   25 / 73

BOOKをみる

10秒後にBOOKのページに移動します


3 (OL) 3 6 XB Z WA WB X e b a c d GA FA oDB oDA FB E GB U X PW Z WA H L VA VB G J K PB T Q R S MGPM, MGPL: o12 to o25 12 16 20 25 Bore size (mm) MGPM (Slide bearing) A, DB, E Dimensions A E DB 42 46 53 53.5 60.5 64.5 84.5 85 85 95 84.5 85 85 95 122 122 0 0 0 0 18.5 18.5 31.5 31.5 43 49 31.5 31.5 43 49 69 68.5 8 10 12 16 12 16 20 25 Bore size (mm) MGPL (Ball bushing bearing) A, DB, E Dimensions A E DB 43 49 63 69.5 55 65 80 85.5 85 95 104 104.5 85 95 122 122 1 3 10 16 13 19 27 32 43 49 51 51 43 49 69 68.5 6 8 10 13 B 12 16 20 25 Standard stroke (mm) Bore size (mm) 42 46 53 53.5 C 29 33 37 37.5 DA 6 8 10 12 FA 8 8 10 10 FB 5 5 6 6 G 26 30 36 42 GA 11 11 10.5 11.5 GB 7.5 8 8.5 9 H 58 64 83 93 HA M4 M4 M5 M5 J 13 15 18 21 K 13 15 18 21 L 18 22 24 30 MM M4 x 0.7 M5 x 0.8 M5 x 0.8 M6 x 1.0 ML 10 12 13 15 NN M4 x 0.7 M5 x 0.8 M5 x 0.8 M6 x 1.0 OA 4.3 4.3 5.4 5.4 OB 8 8 9.5 9.5 OL 4.5 4.5 5.5 5.5 M5 x 0.8 M5 x 0.8 Rc 1/8 Rc 1/8 . . NPT 1/8 NPT 1/8 . . G 1/8 G 1/8 Nil N TF P 10, 20, 30, 40, 50, 75, 100 125, 150, 175, 200, 250 20, 30, 40, 50, 75, 100 125, 150, 175, 200 250, 300, 350, 400 Q 12 16 20 25 Bore size (mm) 14 16 18 26 PW 18 19 25 30 PB 8 10 10.5 13.5 PA 13 15 12.5 12.5 R 48 54 70 78 S 22 25 30 38 T 56 62 81 91 U 41 46 54 64 VA 50 56 72 82 VB 37 38 44 50 20 24 24 24 40 44 44 44 110 110 120 120 200 200 200 200 . . 300 300 WA 15 17 29 29 25 27 39 39 60 60 77 77 105 105 117 117 . . 167 167 WB X 23 24 28 34 XA 3 3 3 4 XB 3.5 3.5 3.5 4.5 YL 10 10 12 12 Z 5 5 17 17 MGPM, MGPL Common Dimensions M5 x 0.8 M5 x 0.8 M6 x 1.0 M6 x 1.0 YY 30 st or less Over 200 st Over 300 st to 300 st Over 100 st to 200 st Over 30 st to 100 st For bore sizes with o12 and o16 only, M5 x 0.8 is available. Rc, NPT, G port can be selected for bore sizes with o20 or more. (Refer to page 346.) For intermediate strokes other than standard strokes, refer to “Manufacture of Intermediate Stroke” on page 347. 30 st or less Over 200 st Over 300 st to 300 st Over 100 st to 200 st Over 30 st to 100 st 50 st or less Over 100 st Over 200 st to 200 st Over 50 st to 100 st 50 st or less Over 200 st Over 100 st to 200 st Over 50 st to 100 st 30 st or less Over 200 st Over 100 st to 200 st Over 30 st to 100 st 30 st or less Over 200 st Over 100 st to 200 st Over 30 st to 100 st (mm) (mm) (mm) Series MGP Bottom view T-slot dimensions o12, o16 Detailed figure of section XX 2 x P 2 x P oXA H 7 depth 6 (Plug) 4 x oOA through 4 x oOB counterbore depth OL Section XX Section XX Section XX 4 x MM depth ML 4 x YY depth YL oXA H 7 depth 6 4 x NN through 12 16 20 25 a 4.4 4.4 5.4 5.4 b 7.4 7.4 8.4 8.4 c 3.7 3.7 4.5 4.5 d 2 2.5 2.8 3 e 6.2 6.7 7.8 8.2 Bore size (mm) T-slot dimensions (mm) oXAH7 XAH7 X±0.02 PA + Stroke C + Stroke B + Stroke A + Stroke X±0.02 HA: T-slot for hexagon bolt X±0.02 oXA H 7 depth 6 360