yDO!BOOKEƒy[ƒWƒŠƒ“ƒNz
3-p0337-0408-mgp_en@@@31 / 73

BOOK‚ð‚Ý‚é

10•bŒã‚ÉBOOK‚̃y[ƒW‚Ɉړ®‚µ‚Ü‚·


Torque: T (NEm) +ƒÆ .ƒÆ Weight Allowable Rotational Torque of Plate (Air Cushion) Slide bearing: MGPM16 to 100 Ball bushing bearing: MGPL16 to 100 (kg) Standard stroke (mm) 16 20 25 32 40 50 63 80 100 MGPL16 MGPL20 MGPL25 MGPL32 MGPL40 MGPL50 MGPL63 MGPL80 MGPL100 25 50 75 100 125 150 175 200 (kg) 0.56 0.97 1.34 1.81 2.15 3.65 4.66 . 0.66 1.12 1.54 2.34 2.73 4.47 5.60 8.88 13.7 0.78 1.30 1.78 2.57 3.01 4.95 6.20 9.63 14.9 0.89 1.47 1.96 2.88 3.36 5.49 6.85 10.5 16.1 1.03 1.68 2.19 3.26 3.78 6.14 7.61 11.3 17.2 1.15 1.85 2.46 3.58 4.14 6.69 8.28 12.1 18.4 1.26 2.03 2.69 3.89 4.50 7.24 8.95 12.9 19.6 1.38 2.20 2.92 4.21 4.86 7.79 9.61 13.7 20.8 250 1.61 2.57 3.33 4.91 5.65 9.02 11.1 15.6 23.4 300 . 2.92 3.83 5.54 6.37 10.1 12.4 17.3 25.7 350 . 3.27 4.30 6.17 7.08 11.2 13.7 18.9 28.1 400 . 3.62 4.76 6.80 7.80 12.3 15.1 20.5 . 30.4 T (N E m) Bore size (mm) Stroke MGPM MGPL MGPM MGPL MGPM MGPL MGPM MGPL MGPM MGPL MGPM MGPL MGPM MGPL MGPM MGPL MGPM MGPL Bearing type 25 0.53 1.27 0.99 2.66 1.64 4.08 6.35 5.95 7.00 6.55 13.0 9.17 14.7 10.2 . . . . 50 0.84 0.86 2.23 1.94 3.51 3.02 6.64 5.89 7.32 6.49 13.8 11.2 15.6 12.5 26.0 25.2 41.9 41.7 75 0.69 0.65 1.88 1.52 2.96 2.38 5.69 5.11 6.27 5.62 12.0 9.80 13.5 11.0 22.9 22.7 37.5 37.9 100 0.58 0.52 1.63 1.57 2.57 2.41 4.97 6.99 5.48 7.70 10.6 12.8 11.9 14.3 20.5 20.6 33.8 34.6 125 0.50 0.43 1.44 1.34 2.26 2.05 4.42 6.34 4.87 6.98 9.50 11.6 10.7 13.0 18.6 18.9 30.9 31.8 150 0.44 0.37 1.28 1.17 2.02 1.78 3.98 5.79 4.38 6.38 8.60 10.7 9.69 11.9 17.0 17.3 28.4 29.3 175 0.40 0.32 1.16 1.03 1.83 1.58 3.61 5.33 3.98 5.87 7.86 9.80 8.86 11.0 15.6 16.0 26.2 27.2 200 0.36 0.28 1.06 0.93 1.67 1.41 3.31 4.93 3.65 5.43 7.24 9.10 8.16 10.2 14.5 14.8 24.4 25.3 250 0.30 0.23 0.90 0.76 1.42 1.16 2.84 4.29 3.13 4.72 6.24 7.95 7.04 8.84 12.6 12.9 21.4 22.1 300 . . 0.78 0.65 1.24 0.98 2.48 3.78 2.74 4.16 5.49 7.02 6.19 7.80 11.2 11.3 19.1 19.5 350 . . 0.69 0.56 1.09 0.85 2.20 3.38 2.43 3.71 4.90 6.26 5.52 6.64 10.0 10.0 17.2 17.3 400 . . 0.62 0.49 0.98 0.74 1.98 3.04 2.19 3.35 4.43 5.63 4.99 6.24 9.11 8.94 15.7 15.5 16 20 25 32 40 50 63 80 100 Non-rotating Accuracy of Plate Bore size (mm) Non-rotating accuracy ƒÆ 16 20 25 32 40 50 63 80 100 MGPM MGPL }0.08‹ }0.10‹ }0.07‹ }0.09‹ }0.06‹ }0.08‹ }0.05‹ }0.06‹ }0.04‹ }0.05‹ For non-rotating accuracy ƒÆ without load, use a value no more than the values in the table as a guide. Bore size (mm) Bore size (mm) Standard stroke (mm) 16 20 25 32 40 50 63 80 100 MGPM16 MGPM20 MGPM25 MGPM32 MGPM40 MGPM50 MGPM63 MGPM80 MGPM100 Model Model 25 50 75 100 125 150 175 200 250 300 350 400 1.45 2.33 3.23 4.68 5.34 8.49 10.3 14.3 21.8 1.70 2.80 3.89 5.63 6.38 10.1 12.2 16.8 25.1 . 3.20 4.43 6.39 7.23 11.4 13.7 18.7 27.8 . 3.59 4.97 7.15 8.09 12.7 15.2 20.5 30.4 . 3.99 5.51 7.92 8.94 13.9 16.7 22.4 33.1 0.51 0.89 1.23 1.98 2.34 3.92 4.94 . . 0.69 1.14 1.60 2.51 2.91 4.75 5.89 8.98 14.2 0.78 1.34 1.87 2.77 3.21 5.29 6.54 9.64 15.1 0.91 1.54 2.14 3.15 3.64 5.93 7.29 10.6 16.5 1.07 1.74 2.41 3.53 4.06 6.57 8.05 11.5 17.8 1.20 1.94 2.68 3.91 4.49 7.21 8.81 12.5 19.1 1.32 2.13 2.95 4.29 4.92 7.85 9.56 13.4 20.5 Series MGP 366