![]() |
【DO!BOOK・ページリンク】 3-p0337-0408-mgp_en 40 / 73 10秒後にBOOKのページに移動します |
Series MGPM/Construction (With air cushion) Component Parts No. Description Material Note Body Piston Piston rod Collar Bushing Head cover Guide rod Plate Plate mounting bolt Guide bolt Retaining ring Retaining ring Magnet Plug Hexagon socket head cap plug Slide Bearing Felt Holder Ball bushing Spacer Aluminum alloy Aluminum alloy Stainless steel Carbon steel Aluminum alloy Bearing alloy Aluminum alloy Carbon steel Carbon steel Carbon steel Carbon steel Carbon tool steel Carbon tool steel . Carbon steel Bearing alloy Felt Resin Aluminum alloy Hard anodized Chromated o16 to o25 o32 to o100 o16 to o63 o80, o100 Hard chrome plated Nickel plated Nickel plated Nickel plated Phosphate coated Phosphate coated o16 to o25 o32 to o100 Hard chrome plated Clear anodized Painted Clear anodized Painted MGPM16 to 25 MGPM32 to 100 o16 o20 to o100 Nickel plated Component Parts No. Description Material Note Replacement Parts: Seal Kit 16 20 25 32 40 Bore size (mm) Wear ring Cushion valve Gasket Retaining ring Steel ball Plug Piston seal Rod seal Cushion seal Gasket A Gasket B Gasket C Resin Steel NBR Carbon tool steel Carbon steel Carbon steel NBR NBR Urethane NBR NBR NBR Kit no. MGP16-A-PS MGP20-A-PS MGP25-A-PS MGP32-A-PS MGP40-A-PS Contents Set of nos. above @6, @7, @8, @9, #0, #1 50 63 80 100 Bore size (mm) Kit no. MGP50-A-PS MGP63-A-PS MGP80-A-PS MGP100-A-PS Contents Except o16 * Seal kit includes @6 to #1. Order the seal kit, based on each bore size. * Since the seal kit does not include a grease pack, order it separately. Grease pack part no.: GR-S-010 (10 g) . . . . . . o16 to o50 o63 to o100 Nickel plated Set of nos. above @6, @7, @8, @9, #0, #1 1 2 3 4 5 6 7 8 9 10 11 12 13 14 15 16 17 18 19 20 21 22 23 24 25 26 27 28 29 30 31 Compact Guide Cylinder Series MGP With Air Cushion Cushion valve section 25 stroke o20, o25: 50 stroke or more o16: 25 stroke o16: 50 stroke or more o63 or more Cushion valve section @8 @8 #0 #0 #1 @6 @0 @4 !4 !1 !3 !0 !7 !6 !5 !3 !1 !1 !4 !0 i !7 !6 !5 i u q u q y y w w r r e e o o !1 @7 @3 @4 @8 @9 @6 @0 @7 @8 @2 @1 @9 @3 @1 @2 @5 o50 or more t 375 MGJ MGP -Z MGP MGPW MGQ MGG MGC MGF MGZ MGT D-ョ -Xョ |