【DO!BOOK・ページリンク】
3-p0337-0408-mgp_en   46 / 73

BOOKをみる

10秒後にBOOKのページに移動します


How to Order MGP M 32 Cylinder stroke (mm) Refer to “Standard Stroke” on page 382. Slide bearing Ball bushing bearing Bearing type M L Bore size 20 mm 25 mm 32 mm 40 mm 50 mm 63 mm 80 mm 100 mm 20 25 32 40 50 63 80 100 Compact Guide Cylinder 100 M9BW Thread type Auto switch Nil Without auto switch (Built-in magnet) Rc NPT G Nil N TF H N Non-lock type Lock type Manual release type N L Head end lock Rod end lock Lock position H R Number of auto switches Nil S n 2 pcs. 1 pc. n pcs. Compact Guide Cylinder/With End Lock Series MGP o20, o25, o32, o40, o50, o63, o80, o100 Made to Order Specification For details, refer to page 382. . For the applicable auto switch model, refer to the table below. . Solid state auto switches marked with “ア” are produced upon receipt of order. . Bore sizes 32 to 100 are available for D-P4DW. . Bore sizes 25 to 100 are available for D-P3DW. Applicable Auto Switches/Refer to pages 1893 to 2007 for further information on auto switches. A96V A93V.2 A90V M9NV M9PV M9BV M9NWV M9PWV M9BWV M9NAV.1 M9PAV.1 M9BAV.1 . . A96 A93 A90 M9N M9P M9B M9NW M9PW M9BW M9NA.1 M9PA.1 M9BA.1 P3DW P4DW Type Special function 3-wire (NPN equivalent) 2-wire (Non-polar) . 24 V Grommet 24 V 2-wire 3-wire (NPN) 3-wire (PNP) 2-wire 3-wire (NPN) 3-wire (PNP) 2-wire 3-wire (NPN) 3-wire (PNP) 2-wire Electrical entry Load voltage Wiring (Output) Pre-wired connector Applicable load DC AC Auto switch model Lead wire length (m) Perpendicular In-line 0.5 (Nil) 5 (Z) Indicator light Grommet . 100 V 100 V or less . . . . アアアアアアアアアアア . . アアアアアアアアア択 1 (M) . . 択択択択択択アアア . . 択 択択択択択択アアア . IC circuit . IC circuit IC circuit . IC circuit . IC circuit . . Relay, PLC Relay, PLC . . Diagnostic indication (2-color indication) 5 V 12 V 5 V,12 V 12 V 5 V,12 V 12 V 5 V,12 V 12 V . 3 (L) 択 択択択択択択択択択択 . Lead wire length symbols: 0.5 m・・・・・・・・・・ Nil (Example) M9NW 1 m・・・・・・・・・・ M (Example) M9NWM 3 m・・・・・・・・・・ L (Example) M9NWL 5 m・・・・・・・・・・ Z (Example) M9NWZ . Since there are other applicable auto switches than listed, refer to page 406 for details. . For details about auto switches with pre-wired connector, refer to pages 1960 and 1961. For D-P3DW, refer to pages 1948 and 1949. . Auto switches are shipped together (not assembled). .1 Water resistant type auto switches can be mounted on the above models, but in such case SMC cannot guarantee water resistance. Consult with SMC regarding water resistant types with the above model numbers. .2 1 m type lead wire is only applicable to D-A93. Reed auto switch Solid state auto switch Water resistant (2-color indication) Magnetic field resistant (2-color indication) Yes Yes No 381 MGJ MGP -Z MGP MGPW MGQ MGG MGC MGF MGZ MGT D-ョ -Xョ A