![]() |
【DO!BOOK・ページリンク】 3-p0337-0408-mgp_en 47 / 73 10秒後にBOOKのページに移動します |
OUT IN -XC79 Machining tapped hole, drilled hole and pin hole additionally. Symbol Specifications Made to Order Specifications (For details, refer to pages 2009 to 2152.) -X867 Lateral piping type (Change of plug position) Symbol Specifications Symbol Rubber bumper Series MGP Bore size o20 o25 o32 o40 o50 o63 o80 o100 Specifications Action Fluid Proof pressure Maximum operating pressure Minimum operating pressure Ambient and fluid temperature Piston speed Cushion Lubrication Stroke length tolerance 50 to 500 mm/s 50 to 400 mm/s Theoretical Output Bore size (mm) Rod size (mm) Operating direction Piston area (mm2) Operating pressure (MPa) 0.2 0.3 0.4 0.5 0.6 0.7 0.8 0.9 1.0 Note) Theoretical output (N) = Pressure (MPa) x Piston area (mm2) Double acting Air 1.5 MPa 1.0 MPa 0.15 MPa . .10 to 60°C (No freezing) Rubber bumper on both ends Not required (Non-lube) +1.5 mm 0 20 25 32 40 50 63 80 100 OUT IN OUT IN OUT IN OUT IN OUT IN OUT IN OUT IN OUT IN 314 236 491 378 804 603 1257 1056 1963 1649 3117 2803 5027 4536 7854 7147 63 47 98 76 161 121 251 211 393 330 623 561 1005 907 1571 1429 94 71 147 113 241 181 377 317 589 495 935 841 1508 1361 2356 2144 126 94 196 151 322 241 503 422 785 660 1247 1121 2011 1814 3142 2859 157 118 246 189 402 302 629 528 982 825 1559 1402 2514 2268 3927 3574 188 142 295 227 482 362 754 634 1178 990 1870 1682 3016 2722 4712 4288 220 165 344 265 563 422 880 739 1374 1154 2182 1962 3519 3175 5498 5003 251 189 393 302 643 482 1006 845 1570 1319 2494 2242 4022 3629 6283 5718 283 212 442 340 724 543 1131 950 1767 1484 2805 2523 4524 4082 7069 6432 314 236 491 378 804 603 1257 1056 1963 1649 3117 2803 5027 4536 7854 7147 10 12 16 16 20 20 25 30 (N) Standard Stroke Bore size (mm) Standard stroke (mm) 25, 50, 75, 100, 125, 150, 175, 200, 250, 300, 350, 400 20, 25, 32, 40, 50, 63, 80, 100 Manufacture of Intermediate Stroke . 0.1 MPa except the lock unit. Adjust switch positions for operation at both the stroke end and backlash (2 mm) movement positions. Lock Specifications Head end, Rod end 2 mm or less Non-lock type, Lock type o20 215 o25 330 o32 550 o40 860 o50 1340 o63 2140 o80 3450 o100 5390 5 to 395 Description Part no. Refer to “How to Order” for the standard model numbers on page 381. Example Applicable stroke (mm) Part no.: MGPM50-35-HN A spacer 15 mm in width is installed in a MGPM50-50-HN. C dimension is 119 mm. Lock position Holding force (Max.) N Backlash Manual release Refer to pages 404 to 406 for cylinders with auto switches. Minimum auto switch mounting stroke Proper auto switch mounting position (detection at stroke end) and mounting height Operating range Auto switch mounting bracket: Part no. Spacer installation type. Dealing with the stroke by the 5 mm interval is available by installing spacer with standard stroke cylinder. When a spacer is mounted on the cylinder with an end lock on the rod side, use a special piston rod. Note 1) The minimum stroke for mounting auto switches is 10 stroke or more for two switches, and 5 stroke or more for one switch. Note 2) Intermediate stroke (by the 1 mm interval) based on an exclusive body will be available upon request for special. Made to Order: Individual Specifications (For details, refer to page 408.) 382 |