yDO!BOOKEƒy[ƒWƒŠƒ“ƒNz
3-p0337-0408-mgp_en@@@48 / 73

BOOK‚ð‚Ý‚é

10•bŒã‚ÉBOOK‚̃y[ƒW‚Ɉړ®‚µ‚Ü‚·


Torque: T (NEm) +ƒÆ .ƒÆ Weight Slide Bearing: MGPM20 to 100 (Basic weight) Bore size (mm) Model Standard stroke (mm) 25 20 25 32 40 50 63 80 100 0.86 1.18 1.92 2.20 3.73 4.61 7.88 12.1 50 1.12 1.56 2.32 2.66 4.46 5.45 8.70 13.2 75 1.32 1.83 2.70 3.08 5.10 6.21 9.49 14.4 100 1.52 2.10 3.09 3.51 5.74 6.96 10.3 15.6 125 1.71 2.38 3.47 3.93 6.38 7.72 11.2 16.8 150 1.91 2.65 3.85 4.36 7.02 8.47 12.0 18.0 175 2.11 2.92 4.23 4.78 7.66 9.23 12.8 19.1 200 2.31 3.19 4.61 5.20 8.30 9.99 13.9 20.6 250 2.78 3.85 5.56 6.24 9.91 11.8 15.5 22.9 300 3.18 4.39 6.32 7.10 11.2 13.3 17.2 25.3 350 3.57 4.94 7.09 7.95 12.5 14.8 18.8 27.6 400 3.97 5.48 7.85 8.80 13.8 16.3 20.5 30.0 MGPM20 MGPM25 MGPM32 MGPM40 MGPM50 MGPM63 MGPM80 MGPM100 (kg) Allowable Rotational Torque of Plate Bore size (mm) Bearing type Stroke (mm) 25 20 25 32 40 50 63 80 100 0.99 2.66 1.64 4.08 6.35 5.95 7.00 6.55 13.0 9.17 14.7 10.2 21.9 15.1 38.8 27.1 50 0.75 1.94 1.25 3.02 5.13 4.89 5.66 5.39 10.8 7.62 12.1 8.48 18.6 23.3 33.5 30.6 75 1.88 1.52 2.96 2.38 5.69 5.11 6.27 5.62 12.0 9.83 13.5 11.0 22.9 22.7 37.5 37.9 100 1.63 1.25 2.57 1.97 4.97 4.51 5.48 4.96 10.6 8.74 11.9 9.74 20.5 20.6 33.8 34.6 125 1.44 1.34 2.26 2.05 4.42 6.34 4.87 6.98 9.50 11.6 10.7 13.0 18.6 18.9 30.9 31.8 150 1.28 1.17 2.02 1.78 3.98 5.79 4.38 6.38 8.60 10.7 9.69 11.9 17.0 17.3 28.4 29.3 175 1.16 1.03 1.83 1.58 3.61 5.33 5.98 5.87 7.86 9.83 8.86 11.0 15.6 16.0 26.2 27.2 200 1.06 0.93 1.67 1.41 3.31 4.93 3.65 5.43 7.24 9.12 8.16 10.2 14.5 14.8 24.4 25.3 250 0.90 0.76 1.42 1.16 2.84 4.29 3.13 4.72 6.24 7.95 7.04 8.84 12.6 12.9 21.4 22.1 300 0.78 0.65 1.24 0.98 2.48 3.78 2.74 4.16 5.49 7.02 6.19 7.80 11.2 11.3 19.1 19.5 350 0.69 0.56 1.09 0.85 2.20 3.38 2.43 3.71 4.90 6.26 5.52 6.94 10.0 10.0 17.2 17.3 400 0.62 0.49 0.98 0.74 1.98 3.04 2.19 3.35 4.43 5.63 4.99 6.24 9.11 8.94 15.7 15.5 MGPM MGPL MGPM MGPL MGPM MGPL MGPM MGPL MGPM MGPL MGPM MGPL MGPM MGPL MGPM MGPL T (N.m) Ball Bushing Bearing: MGPL20 to 100 (Basic weight) Bore size (mm) Model Standard stroke (mm) 25 20 25 32 40 50 63 80 100 0.93 1.27 1.74 2.02 3.46 4.33 8.05 12.4 50 1.10 1.50 2.19 2.51 4.21 5.20 8.87 13.5 75 1.27 1.74 2.51 2.87 4.76 5.86 9.66 14.7 100 1.48 2.01 2.88 3.29 5.40 6.62 10.5 15.9 125 1.65 2.24 3.20 3.65 5.95 7.28 11.4 17.1 150 1.83 2.47 3.51 4.01 6.50 7.95 12.2 18.3 175 2.00 2.70 3.83 4.37 7.05 8.61 13.0 19.4 200 2.17 2.94 4.15 4.73 7.60 9.27 14.1 20.9 250 2.55 3.44 4.84 5.51 8.83 10.7 15.7 23.2 300 2.90 3.91 5.47 6.23 9.92 12.1 17.4 25.6 350 3.25 4.37 6.10 6.95 11.1 13.4 19.0 27.9 400 3.60 4.83 6.73 7.67 12.2 14.7 20.7 30.3 MGPL20 MGPL25 MGPL32 MGPL40 MGPL50 MGPL63 MGPL80 MGPL100 (kg) Lock Unit Additional Weight Bore size (mm) Head end lock Rod end lock HN 20 25 32 40 50 0.05 0.06 0.09 0.15 0.24 HL 0.07 0.07 0.10 0.18 0.27 RN 0.05 0.05 0.09 0.14 0.23 RL 0.06 0.07 0.10 0.18 0.27 Bore size (mm) Head end lock Rod end lock HN 63 80 100 0.36 0.90 1.52 HL 0.40 0.97 1.60 RN 0.35 1.03 1.60 RL 0.39 1.10 1.68 (kg) Model selection is the same as MGP/standard type. Refer to pages 349 to 355. Bore size (mm) Non-rotating accuracy ƒÆ 20 25 32 40 50 63 80 100 MGPM MGPL }0.07‹ }0.09‹ }0.06‹ }0.08‹ }0.05‹ }0.06‹ }0.04‹ }0.05‹ Non-rotating Accuracy of Plate Calculation: (Example) MGPM50-100-HN . Basic Weight + Lock unit additional weight . 5.74 + 0.24 = 5.98 kg For non-rotating accuracy ƒÆ without load, use a value no more than the values in the table as a guide. Compact Guide Cylinder Series MGP With End Lock 383 MGJ MGP -Z MGP MGPW MGQ MGG MGC MGF MGZ MGT D-ð® -Xð®