【DO!BOOK・ページリンク】
3-p0337-0408-mgp_en   53 / 73

BOOKをみる

10秒後にBOOKのページに移動します


Dimensions: o80, o100 T-slot dimensions 80 100 13.3 15.3 a 20.3 23.3 b 12 13.5 c 8 10 d 22.5 30 e Detailed figure of section XX End lock mechanism (Manual release lock type) With rod end lock With head end lock Bore size (mm) Series MGP T-slot dimensions (mm) B C DA FA FB G GA GB H HA J MM ML NN OA OB T U VA VB WB X YY YL WA 80 100 80 100 Standard stroke (mm) Bore size (mm) Bore size (mm) MGPM, MGPL Common Dimensions MGPM (Slide bearing) A, DB, E Dimensions MGPL (Ball bushing bearing) A, DB, E Dimensions 146.5 166 106.5 116 198 236 S 75 90 R 174 210 Q 52 64 PW 74 89 PB 25.5 32.5 PA 64.5 67.5 25 30 156 188 22 25 180 210 140 166 18 25 91.5 111.5 15.5 19 14.5 18 202 240 M12 M14 10.6 12.5 25 31 M12 x 1.75 M14 x 2.0 M12 x 1.75 M14 x 2.0 17.5 20 100 124 M12 x 1.75 M14 x 2.0 24 28 Z 28 11 25, 50, 75, 100, 125 150, 175, 200, 250 300, 350, 400 JA 45.5 55.5 38 45 JB 7.5 10.5 K 46 56 L 54 62 GC 19 23 52 72 128 148 300 320 200 220 54 47 92 85 178 171 128 121 A E DB 80 100 160 180 13.5 14 25 30 150 st or less 150 st or less 193 203 Over 150 st A E DB 80 100 146.5 166 0 0 30 36 150 st or less 150 st or less 193 203 Over 150 st 46.5 37 Over 150 st Bore size (mm) Bore size (mm) 46.5 37 Over 150 st End Lock Mechanism Dimensions DL 80 100 45.5 49 DM 40.5 43.5 HR 24 26.5 HN 38.5 41 Bore size (mm) For intermediate strokes other than standard strokes, refer to the Manufacture of Intermediate Stroke on page 382. Rc, NPT and G ports can be selected. (Refer to page 381.) Nil N TF P Rc3/8 Rc3/8 G3/8 G3/8 NPT3/8 NPT3/8 50 st or less Over 50 st to 150 st Over 250 st Over 150 st to 250 st 50 st or less Over 50 st to 150 st Over 250 st Over 150 st to 250 st (mm) (mm) (mm) (mm) Section XX Section XX Section XX 4 x MM depth ML 4 x YY depth YL 2 x P (Plug) 2 x P o6H7 depth 10 o6H7 depth 10 o6H7depth 10 4 x NN through 4 x oOA through 4 x oOB counterbore depth 8 End lock mechanism Manual release Non-lock type 10 5 7 e c d a b HN o23 30 HR 40 o21 DL 30 DM X WA Z WB oDB H VA VB L Z WA 10 JB JA K G PB J Q S E FA FB GA GB GC U X PW oDA T R (8) X ±0.02 X ±0.02 X ±0.02 6H7 o6H7 HA: T-slot for hexagon bolt PA + Stroke C + Stroke B + Stroke A + Stroke 388