![]() |
【DO!BOOK・ページリンク】 3-p0337-0408-mgp_en 56 / 73 10秒後にBOOKのページに移動します |
How to Order MGPS 50 Cylinder stroke (mm) Refer to “Standard Stroke” on page 392. Heavy duty guide rod type 50 mm 80 mm Bore size 50 80 Compact Guide Cylinder 50 M9BW Auto switch Nil Without auto switch (Built-in magnet) Thread type Rc NPT G Nil N TF Number of auto switches Nil S n 2 pcs. 1 pc. n pcs. Made to Order Specification For details, refer to page 392. Compact Guide Cylinder/ Heavy Duty Guide Rod Type Series MGPS o50, o80 . For the applicable auto switch model, refer to the table below. . Solid state auto switches marked with “ア” are produced upon receipt of order. Applicable Auto Switches/Refer to pages 1893 to 2007 for further information on auto switches. A96V A93V.2 A90V M9NV M9PV M9BV M9NWV M9PWV M9BWV M9NAV.1 M9PAV.1 M9BAV.1 . . A96 A93 A90 M9N M9P M9B M9NW M9PW M9BW M9NA.1 M9PA.1 M9BA.1 P3DW P4DW Type Special function 3-wire (NPN equivalent) 2-wire (Non-polar) . 24 V Grommet 24 V 2-wire 3-wire (NPN) 3-wire (PNP) 2-wire 3-wire (NPN) 3-wire (PNP) 2-wire 3-wire (NPN) 3-wire (PNP) Electrical entry Load voltage Wiring (Output) Pre-wired connector Applicable load DC AC Auto switch model Lead wire length (m) Perpendicular In-line 0.5 (Nil) 5 (Z) Indicator light Grommet . 100 V 100 V or less . . . . アアアアアアアアアアア . . アアアアアアアアア択 1 (M) . . 択択択択択択アアア . . 択 択択択択択択アアア . IC circuit . IC circuit IC circuit . IC circuit . IC circuit . . Relay, PLC Relay, PLC . . Diagnostic indication (2-color indication) 5 V 12 V 5 V,12 V 12 V 5 V,12 V 12 V 5 V,12 V 12 V . 3 (L) 択 択択択択択択択択択択 . Lead wire length symbols: 0.5 m・・・・・・・・・・ Nil (Example) M9NW 1 m・・・・・・・・・・ M (Example) M9NWM 3 m・・・・・・・・・・ L (Example) M9NWL 5 m・・・・・・・・・・ Z (Example) M9NWZ . Since there are other applicable auto switches than listed, refer to page 406 for details. . For details about auto switches with pre-wired connector, refer to pages 1960 and 1961. For D-P3DW, refer to pages 1948 and 1949. . Auto switches are shipped together (not assembled). .1 Water resistant type auto switches can be mounted on the above models, but in such case SMC cannot guarantee water resistance. Consult with SMC regarding water resistant types with the above model numbers. .2 1 m type lead wire is only applicable to D-A93. Reed auto switch Solid state auto switch Water resistant (2-color indication) Magnetic field resistant (2-color indication) No Yes Yes 391 MGJ MGP -Z MGP MGPW MGQ MGG MGC MGF MGZ MGT D-ョ -Xョ A |