![]() |
【DO!BOOK・ページリンク】 3-p0337-0408-mgp_en 58 / 73 10秒後にBOOKのページに移動します |
200 100 50 10 10 50 100 300 Eccentric distance L (mm) Load mass m (kg) 50 20 30 40 100 10 10 20 30 40 50 51 100 200 Stroke (mm) Load mass m (kg) o80 o50 o80 o50 o80 o50 L m L m L m L m Selection Conditions Selection Example 1 (Vertical Mounting) Selection Example 2 (Horizontal Mounting) Mounting orientation Vertical Horizontal Maximum speed (mm/s) Graph (Slide bearing type) (1) 50 stroke or less, V = 200 mm/s or less (5) L = 50 mm, V = 200 mm/s or less 200 or less (1), (2) 400 (3), (4) 400 (7), (8) 200 or less (5), (6) Selection conditions Mounting: Vertical Stroke: 50 stroke Maximum speed: 200 mm/s Load mass: 100 kg Eccentric distance: 100 mm Find the point of intersection for the load mass of 100 kg and the eccentric distance of 100 mm on graph 1, based on vertical mounting, 50 mm stroke, and the speed of 200 mm/s. MGPS80-50 is selected. Selection conditions Mounting: Horizontal Distance between plate and load center of gravity: 50 mm Maximum speed: 200 mm/s Load mass: 30 kg Stroke: 100 stroke Find the point of intersection for the load mass of 30 kg and 100 stroke on graph 5, based on horizontal mounting, the distance of 50 mm between the plate and load center of gravity, and the speed of 200 mm/s. MGPS80-100 is selected. Up to 300 mm/s 1.7 Up to 400 mm/s 1 Up to 500 mm/s 0.6 Maximum Coefficient Series MGPS Model Selection . Use the “Guide Cylinder Selection Software”, when the eccentric distance is 200 mm or more. . When the maximum speed exceeds 200 mm/s, the allowable load mass is determined by multiplying the value shown in the graph at 400 mm/s by the coefficient listed in the table below. 393 MGJ MGP -Z MGP MGPW MGQ MGG MGC MGF MGZ MGT D-ョ -Xョ |