【DO!BOOK・ページリンク】
3-p0337-0408-mgp_en   5 / 73

BOOKをみる

10秒後にBOOKのページに移動します


Easy adjustment of workpiece and cylinder mounting Easy positioning Knock pin holes provided on each mounting surface 10 20 25 30 40 50 75 100 125 150 175 200 Stroke (mm) Bore size (mm) Bearing type MGPM Slide bearing MGPL Ball bushing bearing 惨troke Variations 250 300 350 400 Intermediate stroke Spacer installation type Available by the 1 mm & 5 mm interval. Exclusive body (-XB10) in stroke increments of 1 mm 銑ong strokes up to 400 mm are standardized. 択 択択択 択択択択 択択択択 択択択 択択択 択択択択 択択択 択択択択 択択択 択択択択 択択択 択択択択 択択択 択択択択 択択択 択択択択 択択択 択択択択 択択択 択択択択 択 択択択択 択 択択択択 択 択択択 12 16 20 25 32 40 50 63 80 100 1. Top mounting 3. T-slot side mounting 4. Bottom mounting 2. Side mounting 1. Top ported 2. Side ported Compact Guide Cylinder Series MGP Auto switches can be mounted on two sides. o12, o16, o20, o25, o32, o40, o50, o63, o80, o100 2d or more (d: Screw O.D.) Fourr mounttiing sttylles prroviided Piippiinngg iiss ppoossssiibbllee ffrroom ttwoo ddiirreeccttiioonnss 1. Top port 2. Side port 3. T-slot side mounting 4. Bottom mounting4. mounting 1. Auto switch mounting 1. Top mounting 1. Auto switch mounting 2. Side mounting Slide bearing The lateral withstand load is more than twice that of a conventional stopper cylinder (round bar type), and is suitable for use with lateral loads accompanied by impact, as in stoppers. Ball bushing bearing Suitable for use as a pusher and lifter. 禅wo types of guide rod bearing to accommodate various applications 340