【DO!BOOK・ページリンク】
3-p0337-0408-mgp_en   63 / 73

BOOKをみる

10秒後にBOOKのページに移動します


Dimensions Dimensions MGPS50, 80 Bore size (mm) Standard stroke (mm) A 50 80 25, 50 st Over 50 st 25, 50, 75, 100 125, 150, 175, 200 E 25, 50 st Over 50 st B C DA DB FA FB G GA GB GC H HA J K L 86 118 44 65 Bore size (mm) 50 80 MM M12 x 1.75 M16 x 2.0 Bore size (mm) 50 80 S 50 65 RL 14 20 ML 20 32 NN M10 x 1.5 M12 x 1.75 NL 20 24 OA 10.6 12.5 17.5 20 OB OC 59 72 OL 13 17.5 PA 9 14.5 PB 24.5 29 PW 50 77 Q 32 40 QA 16 18 QB 7 9 RA 48 80 RB 140 200 RR M8 x 1.25 M10 x 1.5 T 156 228 U 116 170 VA 140 214 VB 100 138 24 28 48 52 WA 124 128 XA 5 6 XB 6 7 XC 4 5 XL 8 10 YY M12 x 1.75 M14 x 2.0 YL 24 28 Z 24 28 WB 25 st 50, 75, 100 st Over 100 st 86 118 110 151 20 25 30 45 0 0 24 33 30 35 12 18 72 95 14 19 11 24 12 14.5 160 242 M10 M12 35 47 37 48 50 66 X 68 100 Rc 1/4 Rc 3/8 NPT 1/4 NPT 3/8 G 1/4 G 3/8 Nil N TF P 36 42 48 54 86 92 25 st 50, 75, 100st Over 100 st For intermediate strokes other than standard strokes, refer to “Manufacture of Intermediate Stroke” on page 392. (mm) Section XX Section XX Section XX 4 x MM depth ML 4 x oOA through 4 x oOB counterbore depth OL 2 x P (Plug) 2 x P 4 x YY depth YL 4 x NN depth NL oXAH7 depth XL oXAH7 depth XL oXAH7 depth XL 8 x RR depth RL Detailed figure of XX section T-slot dimensions XB e c d a b XC XL OC U E S H L HA: T-slot for hexagon bolt VA VB X QB QA RB X RA WB Z WA PB J K G Z WA X PW T Q oDB oDA FA FB GA GB GC PA + Stroke C + Stroke B + Stroke A + Stroke X ±0.02 X ±0.02 X±0.02 oXAH7 XAH7 Bore size (mm) 50 80 a 11 13.3 b 17.8 20.3 c 10 12 d 6 8 e 17.5 22.5 T-slot dimensions (mm) Series MGPS 398