【DO!BOOK・ページリンク】
3-p0337-0408-mgp_en   65 / 73

BOOKをみる

10秒後にBOOKのページに移動します


Compact Guide Cylinder/High Precision Ball Bushing Bearing Type Basic Type (Rubber Bumper): o12, o16, o20, o25, o32, o40, o50, o63, o80, o100 With Air Cushion: o16, o20, o25, o32, o40, o50, o63, o80, o100 With End Lock: o20, o25, o32, o40, o50, o63, o80, o100 Series MGPA How to Order MGPA High precision ball bushing bearing type 12 mm 16 mm 20 mm 25 mm 32 mm Bore size 12 16 20 25 32 40 mm 50 mm 63 mm 80 mm 100 mm 40 50 63 80 100 Compact Guide Cylinder Cylinder stroke Refer to “Standard Stroke” on page 401. Cylinder stroke Refer to “Standard Stroke” on page 401. 50 M9BW Auto switch Nil Without auto switch (Built-in magnet) Auto switch Nil Without auto switch (Built-in magnet) Thread type 50 Number of auto switches Number of auto switches Nil S n 2 pcs. 1 pc. n pcs. Nil S n 2 pcs. 1 pc. n pcs. Cushion type Nil A Rubber bumper Air cushion Made to Order Specification For details, refer to page 401. Made to Order Specification For details, refer to page 401. With end lock MGPA High precision ball bushing bearing type 20 mm 25 mm 32 mm 40 mm Bore size 20 25 32 40 50 mm 63 mm 80 mm 100 mm 50 63 80 100 Compact Guide Cylinder 50 50 H N M9BW Basic type (Rubber bumper) With air cushion . Air cushions are not available for o12. Non-lock type Lock type Manual release type N L Head end lock Rod end lock Lock position H R Thread type Rc NPT G Nil N TF . Solid state auto switches marked with “ア” are produced upon receipt of order. . Bore sizes 32 to 100 are available for D-P4DW. . Bore sizes 25 to 100 are available for D-P3DW. Applicable Auto Switches/Refer to pages 1893 to 2007 for further information on auto switches. A96V A93V.2 A90V M9NV M9PV M9BV M9NWV M9PWV M9BWV M9NAV.1 M9PAV.1 M9BAV.1 . . A96 A93 A90 M9N M9P M9B M9NW M9PW M9BW M9NA.1 M9PA.1 M9BA.1 P3DW P4DW Type Special function 3-wire (NPN equivalent) 2-wire (Non-polar) . 24 V Grommet 24 V 2-wire 3-wire (NPN) 3-wire (PNP) 2-wire 3-wire (NPN) 3-wire (PNP) 2-wire 3-wire (NPN) 3-wire (PNP) Electrical entry Load voltage Wiring (Output) Pre-wired connector Applicable load DC AC Auto switch model Lead wire length (m) Perpendicular In-line 0.5 (Nil) 5 (Z) Indicator light Grommet . 100 V 100 V or less . . . . アアアアアアアアアアア . . アアアアアアアアア択 1 (M) . . 択択択択択択アアア . . 択 択択択択択択アアア . IC circuit . IC circuit IC circuit . IC circuit . IC circuit . . Relay, PLC Relay, PLC . . Diagnostic indication (2-color indication) 5 V 12 V 5 V,12 V 12 V 5 V,12 V 12 V 5 V,12 V 12 V . 3 (L) 択 択択択択択択択択択択 . Lead wire length symbols: 0.5 m・・・・・・・・・・ Nil (Example) M9NW 1 m・・・・・・・・・・ M (Example) M9NWM 3 m・・・・・・・・・・ L (Example) M9NWL 5 m・・・・・・・・・・ Z (Example) M9NWZ . Since there are other applicable auto switches than listed, refer to page 406 for details. . For details about auto switches with pre-wired connector, refer to pages 1960 and 1961. For D-P3DW, refer to pages 1948 and 1949. . Auto switches are shipped together (not assembled). .1 Water resistant type auto switches can be mounted on the above models, but in such case SMC cannot guarantee water resistance. Consult with SMC regarding water resistant types with the above model numbers. .2 1 m type lead wire is only applicable to D-A93. Reed auto switch Solid state auto switch Water resistant (2-color indication) Magnetic field resistant (2-color indication) No Yes Yes Series MGPA high precision ball bushing bearing type (except with end lock) product has been remodeled for a lightweight design. When selecting a product, refer to the new MGP-Z series. B 400