【DO!BOOK・ページリンク】
3-p0337-0408-mgp_en   66 / 73

BOOKをみる

10秒後にBOOKのページに移動します


Symbol Rubber bumper Air cushion Specifications Minimum Operating Pressure Min. operating pressure Basic Type (Rubber Bumper) Bore size (mm) o12, o16 o20 to o100 0.12 MPa 0.1 MPa With Air Cushion Bore size (mm) o16 o20 to o100 0.15 MPa 0.12 MPa With End Lock Bore size (mm) o20 to o100 0.15 MPa Standard Stroke Basic Type (Rubber Bumper) Bore size (mm) Standard stroke (mm) 12, 16 20, 25 32, 40, 50, 63, 80, 100 10, 20, 30, 40, 50, 75, 100, 125, 150, 175, 200, 250 20, 30, 40, 50, 75, 100, 125, 150, 175, 200, 250, 300, 350, 400 25, 50, 75, 100, 125, 150, 175, 200, 250, 300, 350, 400 With Air Cushion Bore size (mm) Standard stroke (mm) 16 20, 25, 32, 40, 50, 63 80, 100 25, 50, 75, 100, 125, 150, 175, 200, 250 25, 50, 75, 100, 125, 150, 175, 200, 250, 300, 350, 400 50, 75, 100, 125, 150, 175, 200, 250, 300, 350, 400 With End Lock Bore size (mm) Standard stroke (mm) 20, 25, 32, 40, 50, 63, 80, 100 25, 50, 75, 100, 125, 150, 175, 200, 250, 300, 350, 400 Manufacture of Intermediate Stroke Basic Type (Rubber Bumper) Description Part no. Applicable stroke Example Refer to “How to Order” for the standard specification. o12, o16 o20 to o32 o40 to o100 Spacer installation type Spacers are installed in the standard stroke cylinder. Spacer installation type 5 mm interval are available by installing a spacer on a standard stroke cylinder. Part no.: MGPA20-35A-XC19 A 15 mm width collar is installed in MGPA20-50A. C dimension is 112 mm. 1 to 249 1 to 399 5 to 395 Double acting Air 1.5 MPa 1.0 MPa .10 to 60°C (No freezing) Non-lube mm o12 to o63 o80, o100 50 to 500 mm/s 50 to 400 mm/s Action Fluid Proof pressure Max. operating pressure Ambient and fluid temperature Piston speed Lubrication Stroke length tolerance Dimensions for all models are the same as the ball bushing bearing type. Refer to the following pages. Basic Type (Rubber Bumper) P.360 to 362 With Air Cushion P.377 to 379 With End Lock P.386 to 388 With End Lock Refer to “How to Order” for the standard specification. 5 to 395 With Air Cushion Suffix “-XC19” to the end of standard part number. o16 o20 to o63 o80, o100 15 to 249 15 to 399 20 to 399 +1.5 0 Min. operating pressure Min. operating pressure Part no.: MGPA20-39 A spacer 1 mm in width is installed in a MGPA20-40. C dimension is 77 mm. Part no.: MGPA20-35-HN A spacer 15 mm in width is installed in a MGPA20-50-HN. C dimension is 112 mm. o16 to o63: 15mm Description o80, o100: 20mm Part no. Applicable stroke Example Description Part no. Applicable stroke Example 1 mm interval are available by replacing collars of a standard stroke cylinder. Minimum manufacturable stroke Select a rubber bumper type, because the cushion effect is not obtainable for less than this stroke. Refer to pages 404 to 406 for cylinders with auto switches. Minimum auto switch mounting stroke Proper auto switch mounting position (detection at stroke end) and mounting height Operating range Auto switch mounting bracket: Part no. Non-rotating accuracy of plate : ± 0.01° Plate displacement amount : 0.05 mm (MGPA o12-10 st, when Load mass is 1.7 kg.) Series MGPA Compact Guide Cylinder High Precision Ball Bushing Bearing Type Basic Type (Rubber Bumper) -X144 -X867 Symmetrical port position Lateral piping type (Change of plug position) Symbol Specifications Made to Order: Individual Specifications (For details, refer to pages 407 and 408.) With Air Cushion -X867 Lateral piping type (Change of plug position) Symbol Specifications With End Lock -XC79 Machining tapped hole, drilled hole and pin hole additionally. Symbol Specifications Basic Type (Rubber Bumper) -XAュ -XC4 -XC8 -XC9 -XC35 -XC69 -XC79 Change of rod end shape With heavy duty scraper Adjustable stroke cylinder/Adjustable extension type Adjustable stroke cylinder/Adjustable retraction type With coil scraper With shock absorber Machining tapped hole, drilled hole and pin hole additionally. Symbol Specifications Made to Order Specifications (For details, refer to pages 2009 to 2152.) With Air Cushion -XC19 -XC79 With air cushion, Intermediate stroke (Spacer type) Machining tapped hole, drilled hole and pin hole additionally. Symbol Specifications 401 MGJ MGP -Z MGP MGPW MGQ MGG MGC MGF MGZ MGT D-ョ -Xョ