【DO!BOOK・ページリンク】
3-p0337-0408-mgp_en   69 / 73

BOOKをみる

10秒後にBOOKのページに移動します


Series MGP Auto Switch Mounting 1 Auto Switch Proper Mounting Position (Detection at Stroke End) and Its Mounting Height For D-A9ュ For D-A9ュV For D-M9ュ For D-M9ュV For D-M9ュW For D-M9ュWV For D-M9ュA For D-M9ュAV For D-Z7ュ For D-Z80 For D-Y59ュ For D-Y69ュ For D-Y7P For D-Y7PV For D-Y7ュW For D-Y7ュWV For D-Y7BA Auto Switch Proper Mounting Position Applicable cylinder series: MGP (Air cushion) MGPA (High precision ball bushing/Air cushion) (mm) Bore size (mm) Auto switch model D-M9ュ D-M9ュV D-M9ュW D-M9ュWV D-M9ュA D-M9ュAV 16 20 25 32 40 50 63 80 100 B 20.5 16 20 26.5 23 22 26 36.5 42.5 A 22.5 31 27.5 21 31 32 33 30 33.5 D-A9ュ D-A9ュV A 18.5 27 23.5 17 27 28 29 26 29.5 B 16.5 12 16 22.5 19 18 22 32.5 38.5 D-Z7ュ/Z80 D-Y59ュ/Y7P D-Y69ュ/Y7PV D-Y7ュW D-Y7ュWV D-Y7BA A 17.5 26 22.5 16 26 27 28 25 28.5 B 15.5 11 15 21.5 18 17 21 31.5 37.5 D-P3DW D-P4DW A . . . 15.5 25.5 26.5 27.5 24.5 28 B . . . 21 17.5 16.5 20.5 31 37 A . . 19.5 13 23 24 25 22 25.5 B . . 12 18.5 15 14 18 28.5 34.5 Note) Adjust the auto switch after confirming the operating conditions in the actual setting. Auto Switch Proper Mounting Position Applicable cylinder series: MGP, MGPS (Heavy duty guide rod type) MGPA (High precision ball bushing/Basic type) (mm) Bore size (mm) Auto switch model D-M9ュ D-M9ュV D-M9ュW D-M9ュWV D-M9ュA D-M9ュAV 12 16 20 25 32 40 50 63 80 100 B 8 9 12.5 13 12 14.5 16.5 19 23.5 28.5 A 6 9 9.5 9.5 10.5 14.5 12.5 15 18 22.5 D-A9ュ D-A9ュV A 2 5 5.5 5.5 6.5 10.5 8.5 11 14 18.5 B 4 5 8.5 9 8 10.5 12.5 15 19.5 24.5 D-Z7ュ/Z80 D-Y59ュ/Y7P D-Y69ュ/Y7PV D-Y7ュW D-Y7ュWV D-Y7BA A 1 4 4.5 4.5 5.5 9.5 7.5 10 13 17.5 A . . . 1.5 2.5 6.5 4.5 7 10 14.5 B 3 4 7.5 8 7 9.5 11.5 14 18.5 23.5 B . . . 5 4 6.5 8.5 11 15.5 20.5 D-P3DW D-P4DW A . . . . 5 9 7 9.5 12.5 17 B . . . . 6.5 9 11 13.5 18 23 Note) Adjust the auto switch after confirming the operating conditions in the actual setting. (mm) Bore size (mm) Auto switch model D-A9ュ/M9ュ/M9ュW/M9ュA D-Z7ュ/Z80/Y59ュ/Y7P D-Y7ュW/Y7BA 12 16 20 25 32 40 50 63 80 100 D-A9ュV D-M9ュV D-M9ュWV D-M9ュAV D-Y69ュ D-Y7PV D-Y7ュWV D-P3DW D-P4DW Hs . . . . 41.5 44.5 50 57 61 71 Hs 15 17.5 20 21.5 24.5 28.5 34 41 41 51 Hs 19.5 22 24.5 26 29 33 38.5 45.5 45 55 Hs 17 19.5 22 24 26.5 30.5 36 43 43 53 Hs 13.5 16 18.5 20.5 23 27 32.5 39.5 40 50 Ht . . . . . . . . 84.5 96.5 Ht . . . . . . . . 70 81.5 Hs . . . 30 33 37 42.5 49.5 48 58 Ht . . . . . . . . 78.5 90 Ht . . . . . . . . 74 85.5 Ht . . . . . . . . 71.5 83 Auto Switch Mounting Height o12 to o100 Auto switch A B .Hs For D-P3DWュ (. Cannot be mounted on bore sizes o20 or less.) o80, o100 .Hs .Ht .Hs B A o25 to o63 For D-P4DW (. Cannot be mounted on bore sizes o25 or less.) o32 to o63 o80, o100 .Hs 16.5 .Hs 16.5 .Hs .Ht Less than 25 to 75 strokes . For bore sizes o40 through 63 with two switches, one switch is mounted on each side. 404