【DO!BOOK・ページリンク】
3-p0337-0408-mgp_en   6 / 73

BOOKをみる

10秒後にBOOKのページに移動します


25 50 75 100 125 150 175 200 250 300 350 400 25 50 75 100 125 150 175 200 択択択択択択択 択択択択択択択 択択択択択択択 択択択択択択択 択択択択択択択 択択択択択択択 択択択択択択択 択択択択択択択 択択択択択択択 択択択択択択択 択択択択択択択 択択択択択択択 20 25 32 40 50 63 80 100 択 択 択 択 択 択 択 択 50 80 25 50 75 100 125 150 175 200 250 300 350 400 択択択択択択択択 択択択択択択択択 択択択択択択択択 択択択択択択択択 択択択択択択択択 択択択択択択択択 択択択択択択択択 択択択択択択択択 択択択択択択択 択択択択択択択 択択択択択択択 択択択択択択 16 20 25 32 40 50 63 80 100 Stroke Variations MGPS Slide bearing Stroke (mm) Bore size Bearing type (mm) With end lock type Stroke (mm) Bore size (mm) Bearing type MGPM Slide bearing MGPL Ball bushing bearing Rod end lock Head end lock Intermediate stroke Lock direction Non-lock type Lock type Manual release Spacer type available by the 5 mm stroke interval. Stroke Variations Cushion valve is built into the body Stroke Variations Heavy duty guide rod type with improved load resistance With air cushion type Stroke (mm) Bore size Bearing type (mm) Intermediate stroke Strokes available by the 1 mm interval by changing the collar. MGPM Slide bearing MGPL Ball bushing bearing Holds the cylinder,s home position even if the air supply is cut off. Compact body o20 to o63 ・・・・・・Standard + 25 mm body length o80, o100 ・・・・・・・Standard + 50 mm body length . An air cushion has been added to the compact guide cylinder to suppress vibration and noise at the stroke end. It can absorb nearly three times as much kinetic energy as a rubber bumper. Bore size (mm) Guide rod diameter (mm) MGPS 30 45 MGPM 25 30 50 80 . Anti-lateral load: ィ10% increase . Eccentric load resistance: ィ25% increase . Impact load resistance: ィ140% increase (Compared with MGPM50 compact guide cylinder) 341 MGJ MGP -Z MGP MGPW MGQ MGG MGC MGF MGZ MGT D-ョ -Xョ