【DO!BOOK・ページリンク】
3-p0337-0408-mgp_en   70 / 73

BOOKをみる

10秒後にBOOKのページに移動します


With rod end lock Auto Switch Proper Mounting Position (Detection at Stroke End) and Its Mounting Height For D-A9ュ For D-A9ュV For D-M9ュ For D-M9ュV For D-M9ュW For D-M9ュWV For D-M9ュA For D-M9ュAV For D-Z7ュ For D-Z80 For D-Y59ュ For D-Y69ュ For D-Y7P For D-Y7PV For D-Y7ュW For D-Y7ュWV For D-Y7BA Bore size 32 40 50 63 80 100 Hs 41.5 44.5 50 57 61 71 Ht . . . . 84.5 96.5 (mm) Auto Switch Mounting Height With head end lock For D-A9ュ For D-A9ュV For D-M9ュ For D-M9ュV For D-M9ュW For D-M9ュWV For D-M9ュA For D-M9ュAV For D-Z7ュ For D-Z80 For D-Y59ュ For D-Y69ュ For D-Y7P For D-Y7PV For D-Y7ュW For D-Y7ュWV For D-Y7BA Auto Switch Proper Mounting Position (mm) Bore size (mm) Auto switch model D-M9ュ D-M9ュV D-M9ュW D-M9ュWV D-M9ュA D-M9ュAV 20 25 32 40 50 63 80 100 A 40 40.5 37.5 43.5 44.5 47 68 72.5 B 7 7 10 10.5 9.5 12 23.5 28.5 D-A9ュ D-A9ュV A 36 36.5 33.5 39.5 40.5 43 64 68.5 B 3 3 6 6.5 5.5 8 19.5 24.5 D-Z7ュ/Z80 D-Y59ュ/Y7P D-Y69ュ/Y7PV D-Y7ュW D-Y7ュWV D-Y7BA A 35 35.5 32.5 38.5 39.5 42 63 67.5 A . 32.5 29.5 35.5 36.5 39 60 64.5 B 2 2 5 5.5 4.5 7 18.5 23.5 B . 0 2 2.5 1.5 4 15.5 20.5 D-P3DW D-P4DW A . . 32 38 39 41.5 62.5 67 B . . 4.5 5 4 6.5 18 23 Note) Adjust the auto switch after confirming the operating conditions in the actual setting. Auto Switch Proper Mounting Position (mm) Bore size (mm) Auto switch model D-M9ュ D-M9ュV D-M9ュW D-M9ュWV D-M9ュA D-M9ュAV 20 25 32 40 50 63 80 100 A 9 9.5 10.5 14.5 12.5 15 18 22.5 B 38 38 37 39.5 41.5 44 73.5 78.5 D-A9ュ D-A9ュV A 5 5.5 6.5 10.5 8.5 11 14 18.5 B 34 34 33 35.5 37.5 40 69.5 74.5 D-Z7ュ/Z80 D-Y59ュ/Y7P D-Y69ュ/Y7PV D-Y7ュW D-Y7ュWV D-Y7BA A 4 4.5 5.5 9.5 7.5 10 13 17.5 B 33 33 32 34.5 36.5 39 68.5 73.5 A . 1.5 2.5 6.5 4.5 7 10 14.5 B . 30 29 31.5 33.5 36 65.5 70.5 D-P3DW D-P4DW A . . 5 9 7 9.5 12.5 17 B . . 31.5 34 36 38.5 68 73 Note) Adjust the auto switch after confirming the operating conditions in the actual setting. Caution In the case of 25 st or less with head side end lock type, it might not insert auto switch from the rod side. In this case, install it after removing the plate temporarily. Regarding the plate removal and the way of assembly, please consult with SMC. Mounting of Auto Switch Bore size 25 32 40 50 63 80 100 Hs 30 33 37 42.5 49.5 48 58 Ht . . . . . 78.5 90 (mm) Auto Switch Mounting Height Auto Switch Mounting Series MGP Auto switch Auto switch A B For D-P4DW (. Cannot be mounted on bore sizes o25 or less.) o80, o100 o32 to o63 16.5 Hs 16.5 Hs For 25 stroke . For bore sizes o40 to 63 with two auto switches, one switch is mounted on each side. Hs Ht o80, o100 o25 to o63 For D-P3DW (. Cannot be mounted on bore sizes o20 or less.) Hs Ht Hs A B 405 MGJ MGP -Z MGP MGPW MGQ MGG MGC MGF MGZ MGT D-ョ -Xョ