【DO!BOOK・ページリンク】
3-p0337-0408-mgp_en   71 / 73

BOOKをみる

10秒後にBOOKのページに移動します


BMG2-012 Series MGP Auto Switch Mounting 2 D-A9ュ D-A9ュV D-M9ュV D-M9ュ D-M9ュW D-M9ュWV D-M9ュAV D-M9ュA D-Z7ュ D-Z80 D-Y59ュ D-Y7P D-Y69ュ D-Y7PV D-Y7ュW D-Y7ュWV D-Y7BA D-P3DW D-P4DW Auto switch model No. of auto switches mounted 1 pc. 2 pcs. 1 pc. 2 pcs. 1 pc. 2 pcs. 1 pc. 2 pcs. 1 pc. 2 pcs. 1 pc. 2 pcs. 1 pc. 2 pcs. 1 pc. 2 pcs. 1 pc. 2 pcs. 1 pc. 2 pcs. 1 pc. 2 pcs. 1 pc. 2 pcs. 1 pc. 2 pcs., different side 2 pcs., same side 5 Note 1) 10 Note 1) 5 10 5 10 5 Note 1) 5 Note 2) 10 5 Note 2) 10 Note 2) 5 5 10 Note 1) 10 Note 1) 10 10 5 Note 1) 10 Note 1) 10 Note 1) 10 15 15 . . . . . 5 Note 2), Note 3) 10 Note 2), Note 3) 5 10 75 10 5 5 Note 1) 5 o12 o16 o20 o25 o32 o40 o50 o63 o80 o100 5 Note 1) 5 Note 2) 10 Note 2) 5 Note 2) 10 Note 2) Minimum Auto Switch Mounting Stroke . The air cushion type is available in o16 to o100 . Cylinders with an end lock are available in o20 to o100. . The heavy duty guide rod type is available in o50 and o80. . For D-A9ュ(V)/M9ュ(V)/ M9ュW(V)/M9ュA(V) (mm) Operating Range Auto Switch Mounting Bracket: Part No. . Since the operating range is provided as a guideline including hysteresis, it cannot be guaranteed (assuming approximately ±30% dispersion). It may vary substantially depending on an ambient environment. . The air cushion type is available in o16 to o100 . Cylinders with an end lock are available in o20 to o100. . The heavy duty guide rod type is available in o50 and o80. Bore size (mm) Auto switch model BMG2-012 D-A9ュ/A9ュV D-M9ュ/M9ュV D-M9ュW/M9ュWV D-M9ュA/M9ュAV D-P3DW D-P4DW . BMG6-025S . BMG1-040 o12 to o20 o25 o32 to o100 Auto switch model Bore size (mm) 12 7 4 7.5 5.5 . . 16 9.5 5 10 7.5 . . 20 9 5.5 10 7.5 . . 25 9 5 10 7 6 . 32 9 6 10.5 6.5 5.5 5 40 9.5 5.5 10.5 6 5.5 4 50 9.5 6 10.5 7 5.5 4 63 11 6.5 11.5 8 6.5 5 80 10.5 6 11.5 9.5 7.5 4 100 10.5 7 12 10 7.5 4 D-A9ュ/A9ュV D-P3DW D-P4DW D-Y59ュ/Y69ュ D-Y7P/Y7PV D-Y7ュW/Y7ュWV D-Y7BA D-Z7ュ/Z80 D-M9ュ/M9ュV D-M9ュW/M9ュWV D-M9ュA/M9ュAV . For solid state auto switches, auto switches with a pre-wired connector are also available. Refer to pages 1960 and 1961 for details. . Normally closed (NC = b contact), solid state auto switch (D-F9G/F9H/Y7G/Y7H type) are also available. For details, refer to pages 1911 and 1913. Besides the models listed in How to Order, the following auto switches are applicable. For detailed specifications, refer to pages 1893 to 2007. Note 1) Confirm that it is possible to secure the minimum bending radius of 10 mm of the auto switch lead wire before use. Note 2) Confirm that it is possible to securely set the auto switch(es) within the range of indicator green light ON range before use. For in-line entry type, please also consider Note 1) shown above. Note 3) The minimum bending radius of the D-P4DW is 20 mm. Note 4) The air cushion type is available in o16 to o100. Note 5) The heavy duty guide rod type is available in o50 and o80. Auto switch type Model Electrical entry (Fetching direction) Features D-Z73, Z76 D-Z80 D-Y69A, Y69B, Y7PV D-Y7NWV, Y7PWV, Y7BWV D-Y59A, Y59B, Y7P D-Y7NW, Y7PW, Y7BW D-Y7BA D-P5DW . Without indicator light . Diagnostic indication (2-color indication) . Diagnostic indication (2-color indication) Water resistant (2-color indication) Magnetic field resistant (2-color indication) Grommet (In-line) Grommet (Perpendicular) Grommet (In-line) Reed Solid state 406