![]() |
【DO!BOOK・ページリンク】 3-p0337-0408-mgp_en 7 / 73 10秒後にBOOKのページに移動します |
Hexagon socket head cap taper plug Front piping port Side piping port Standard -X144 Intermediate stroke (Spacer type) Symbol -XC19 Full Made to Order Variation Description Heat resistant cylinder (.10 to 150°C) Symbol -XB6 An air cylinder with special seal material and grease, so that it can be used even at an ambient temperature range from .10°C up to 150°C. (MGPM only) Intermediate stroke (Using exclusive body) Symbol -XB10 When intermediate strokes other than standard strokes are used, this cylinder could shorten the full length and reduce the mounting space with an exclusive body without a spacer. Low speed cylinder (5 to 50mm/s) Symbol -XB13 Smooth operation is possible with minimal sticking and slipping at low speeds of 5 to 50 mm. With heavy duty scraper Symbol -XC4 Change of guide rod end shape Symbol -XA1,6,17,21 A cylinder with a heavy duty scraper is used for the wiper ring is suitable for use in an environment where there is a lot of dust in the surrounding area or where the equipment is exposed to earth and sand (die-casting equipment, construction machinery, industrial vehicles, etc.). Some patterns of guide rod end shape. 4 diagrams are available. Specify dimensions on a drawing and order the desired product. Symbol -XC6 These are suitable for cases where rust or corrosion due to being immersed in water are likely. Use stainless steel for parts q to y. Adjustable stroke cylinder/Adjustable extension type Symbol -XC8 Install a stroke adjusting unit on the head side to adjust strokes at the outlet. (After adjusting stroke, both-side cushion style is changed into single side cushion style.) Adjustable stroke cylinder/Adjustable retraction type Symbol -XC9 The retract stroke of the cylinder can be adjusted with the adjusting bolt. Fluororubber seals Symbol -XC22 Fluororubber is used for seals. When intermediate strokes other than standard strokes are used, this cylinder could shorten the full length and reduce the mounting space with a spacer. Description Machining tapped hole, drilled hole and pin hole additionally Symbol -XC79 Tapped, drilled and pin holes are additionally machined to install a workpiece to the plate. Bottom mounting style Symbol -XC82 The guide rod does not protrude from the bottom when the rod is retracting. This makes it easy to remove and rotate piping when it is mounted on a wall where mounting space is limited. Symmetrical port position Symbol -X144 Lateral piping type (Change of plug position) Symbol -X867 A type which plugs the piping port on the top in order to use it on the side. With coil scraper Symbol -XC35 It gets rid of frost, ice, weld spatter, cutting chips adhered to the piston rod, and protects the seals, etc. Symbol -XC69 -XB22 With shock absorber Shock absorber Plate Relief holes for the guide rods are not required when a cylinder is mounted on the bottom. A shock absorber reduces the impact on the stroke extended side end. E 30° . Piston rod Guide rod Plate Retaining ring (Standard body dimension) Hexagon socket head cap plug Plate mounting bolt 1 6 5 2 3 4 Piston rod and rod end nut made of stainless steel 342 |