【DO!BOOK・ページリンク】
3-p0433-0449-mgq_en   11 / 18

BOOKをみる

10秒後にBOOKのページに移動します


@1 i o r !0 !1 !3 y @2 @2 @0 !6 !1 q w !8 !7 e u !5 !4 t @0 !3 e !6 q u !5 !8 !7 y !4 @1 o r !0 !1 !1 i @2 w @3 MGQM32 to 100 MGQM12 to 25 o12, o16 o20, o25 Over 50 stroke Over 50 stroke 50 stroke or less Construction/Series MGQM Component Parts No. Description Material Note Body Piston Piston rod Collar Bushing Head cover Guide rod Plate Plate mounting bolt Guide bolt Aluminum alloy Aluminum alloy Stainless steel Carbon steel Aluminum bearing alloy Aluminum alloy casted Bearing alloy Aluminum alloy Carbon steel Carbon steel Carbon steel Carbon steel Hard anodized Chromated Hard chrome plated Nickel plated Nickel plated Nickel plated o12 to o25 o32 to o100 o12 to o40 o50 to o100 o50 to o100 o12 to o63 o80 to o100 Hard chrome plated White anodized Painted Chromated Painted Description Material Note Retaining ring Retaining ring Bumper A Bumper B Magnet Slide Bearing Felt Holder Ball bushing Piston seal Rod seal Gasket A Gasket B Carbon tool steel Carbon tool steel Urethane Urethane Bearing alloy Felt Resin NBR NBR NBR NBR Phosphate coated Phosphate coated Replacement Parts: Seal Kit Bore size (mm) 12 16 20 25 32 Kit no. MGQ12-PS MGQ16-PS MGQ20-PS MGQ25-PS MGQ32-PS Description Bore size (mm) 40 50 63 80 100 Kit no. MGQ40-PS MGQ50-PS MGQ63-PS MGQ80-PS MGQ100-PS Description . Seal kit includes to . Order the seal kit, based on each bore size. . Since the seal kit does not include a grease pack, order it separately. Grease pack part no.: GR-S-010 (10 g) A set of 2 0 , 2 1 , 2 2 and 2 3 listed above A set of 2 0 , 2 1 , 2 2 and 2 3 listed above . . . . No. 20 23 1 2 3 4 5 6 7 8 9 10 11 12 13 14 15 16 17 18 19 20 21 22 23 442 Series MGQ