【DO!BOOK・ページリンク】
3-p0433-0449-mgq_en   15 / 18

BOOKをみる

10秒後にBOOKのページに移動します


D-A9ュ D-A9ュV D-M9ュV D-M9ュ D-M9ュW D-M9ュA D-M9ュWV D-M9ュAV D-Z7ュ D-Z80 D-Y59ュ D-Y7P D-Y69ュ D-Y7PV D-Y7ュW D-Y7ュWV D-Y7BA Auto switch model No. of auto switches mounted 1 pc. 2 pcs. 1 pc. 2 pcs. 1 pc. 2 pcs. 1 pc. 2 pcs. 1 pc. 2 pcs. 1 pc. 2 pcs. 1 pc. 2 pcs. 1 pc. 2 pcs. 1 pc. 2 pcs. 5 Note 1) 10 Note 1) 5 Note 1) 5 Note 1) 10 Note 1) 10 5 10 10 Note 1) 10 Note 2) 10 10 5 5 (mm) o12 o16 o20 o25 o32 o40 o50 o63 o80 o100 A B Auto Switch Mounting Series MGQ Minimum Stroke for Auto Switch Auto Switch Proper Mounting Position (Detection at Sroke End) Note 1) Confirm that it is possible to secure the bending radius of 10 mm of the auto switch lead wire before use. Note 2) Confirm that it is possible to securely set the auto switch(es) within the range of indicator green light ON range before use. For in-line entry type, please also consider Note 1) shown above. Auto Switch Proper Mounting Position D-M9ュ D-M9ュV D-M9ュW D-M9ュWV D-M9ュA D-M9ュAV 12 16 20 25 32 40 50 63 80 100 A 6 9 9.5 9.5 10.5 14.5 12.5 15 18 22.5 B 8 9 12.5 13 12 14.5 16.5 19 23.5 28.5 D-A9ュ D-A9ュV A 2 5 5.5 5.5 6.5 10.5 8.5 11 14 18.5 B 4 5 8.5 9 8 10.5 12.5 15 19.5 24.5 D-Z7ュ/Z80 D-Y59ュ/Y7P D-Y69ュ/Y7PV D-Y7ュW D-Y7ュWV D-Y7BA A 1 4 4.5 4.5 5.5 9.5 7.5 10 13 17.5 B 3 4 7.5 8 7 9.5 11.5 14 18.5 23.5 Auto Switch Mounting Height D-A9ュ D-M9ュ D-M9ュW D-M9ュA D-Z7ュ D-Z80 D-Y59ュ D-Y7P D-Y7ュW D-Y7BA 12 16 20 25 32 40 50 63 80 100 Hs 16 18.5 19.5 21 24.5 24 28 34.5 44 52 D-A9ュV Hs 18.5 21 22.5 23.5 27 26 30 36.5 46.5 54 D-M9ュV D-M9ュWV D-M9ュAV Hs 20.5 23 24.5 26 28.5 27.5 31.5 39.5 48.5 56 D-Y69ュ D-Y7PV D-Y7ュWV Hs 17 19.5 20.5 22 25.5 25 29 35.5 45 52.5 .Hs Auto switch Note) Adjust the auto switch after confirming the operating conditions in the actual setting. Auto switch model Auto switch model Bore size (mm) Bore size (mm) Note 2) Note 2) Note 2) Note 2) Note 2) Note 2) 5 10 5 5 10 5 10 5 5 5 10 (mm) (mm) 446