【DO!BOOK・ページリンク】
3-p0433-0449-mgq_en   16 / 18

BOOKをみる

10秒後にBOOKのページに移動します


Auto switch type Model Electrical entry (Fetching direction) Features D-Z73, Z76 D-Z80 D-Y69A, Y69B, Y7PV D-Y7NWV, Y7PWV, Y7BWV D-Y59A, Y59B, Y7P D-Y7NW, Y7PW, Y7BW D-Y7BA . Without indicator light . Diagnostic indication (2-color indication) . Diagnostic indication (2-color indication) Water resistant (2-color indication) Grommet (In-line) Grommet (Perpendicular) Grommet (In-line) Reed Solid state Auto Switch Mounting Bracket: Part No. Bore size (mm) Auto switch model BMG2-012 D-A9ュ/A9ュV D-M9ュ/M9ュV D-M9ュW/M9ュWV o12 to o100 Other than the applicable auto switches listed in “How to Order”, the following auto switches can be mounted. For detailed specifications, refer to pages 1893 to 2007. Auto switch model Bore size (mm) 7 4 5 12 9.5 5.5 6 16 9 5 6 20 9 5 6.5 25 9 5.5 8.5 32 9 5 8.5 40 9 5.5 9 50 10.5 5.5 10 63 10 6.5 10 80 10.5 7 11.5 100 D-M9ュ/M9ュV D-M9ュW/M9ュWV D-A9ュ/A9ュV D-Z7ュ/Z80 D-Y5ュュ/Y6ュュ/Y7ュュ Operating Range BMG2-012 Since the operating range is provided as a guideline including hysteresis, it cannot be guaranteed (assuming approximately ±30% dispersion). It may vary substantially depending on an ambient environment. D-A9ュ(V)/M9ュ(V)/M9ュW(V) . Normally closed (NC = b contact), solid state auto switch (D-F9G/F9H/Y7G/Y7H type) are also available. For details, refer to pages 1911 and 1913. . For solid state auto switches, auto switches with a pre-wired connector are also available. Refer to pages 1960 and 1961 for details. (mm) 447 Auto Switch Mounting Series MGQ MGJ MGP -Z MGP MGPW MGQ MGG MGC MGF MGZ MGT D-ョ -Xョ