【DO!BOOK・ページリンク】
3-p0433-0449-mgq_en   17 / 18

BOOKをみる

10秒後にBOOKのページに移動します


ZZ Mounting face of cylinder Symbol 1 Helical Insert Thread Specifications -X168 Symbol 2 Bottom Mounting Style (MGQM type is only available.) -X367 MGQ X168 X367 Specifications 32, 40, 50, 63, 80, 100 MGQM MGQL Mounting thread type has been changed to the helical insert thread type. 32 40 50 63 80 100 M6 x 1.0 M6 x 1.0 M8 x 1.25 M8 x 1.25 M10 x 1.5 M12 x 1.75 12 12 16 16 20 24 M6 x 1.0 M6 x 1.0 M8 x 1.25 M8 x 1.25 M10 x 1.5 M12 x 1.75 9 9 12 12 15 18 MM ML YY YL L M MGQM Because the guide rods do not protrude from the bottom surface of the body, it is not necessary to machine relief holes for the guide rods. Note) Full length dimension of bushing for guide rod (ZZ) is shorter than the standard type. Same dimensions as for Series MGQM standard type. Bore size Stroke Auto switch type Lead wire length No. of auto switches Helical insert thread specifications Bore size Stroke Auto switch type Lead wire length No. of auto switches Bottom mounting Bearing type Slide bearing Ball bushing bearing Series Bore size (mm) Lubrication Auto switch Non-lube Mountable 4 x MM depth ML (Helical insert) 4 x YY depth YL (Helical insert) Bore size (mm) Note) Other dimensions are the same as standard type. Series MGQ Made to Order: Individual Specifications Please contact SMC for detailed dimensions, specifications and lead times. 448