【DO!BOOK・ページリンク】
3-p0433-0449-mgq_en   18 / 18

BOOKをみる

10秒後にBOOKのページに移動します


C W B E A 32 .Hs .Ht Symbol 3 Long Bushing Type (MGQL type is only available.) -X399 Symbol 4 Magnetic Field Resistant Auto Switch (D-P4DW) -X563 MGQL Bore (mm) 32 40 50 63 80 100 A 165 165 177 177 218 228 B 122.5 129 131 136 149.5 159 C 112.5 119 119 124 131.5 141 E 42.5 36 46 41 68.5 69 W 80 85 85 85 90 90 Applicable stroke 5, 10, 15, 20, 25, 30, 40, 50 MGQ P4DW X563 40, 50, 63, 80, 100 MGQM MGQL L M 40 50 63 80 100 Bore size (mm) Hs 31.5 35.0 42.5 53.5 60.5 Ht 30.1 34.7 36.1 38.7 45.1 o32 to o100/MGQL-X399: Long bushing type X399 Specifications (mm) (mm) Bore size Stroke Auto switch type Lead wire length No. of auto switches Long bushing type Magnetic field resistant auto switch (D-P4DW) Note 1) Dimensions are the same as for standard type of 75 stroke. Note 2) Applicable stroke is available at 5 mm intervals and the spacer is installed inside. Note 3) Ball bushing bearing type with 50 stroke or less is twice as long as the normal bearing length to strengthen the guide. Bearing type Slide bearing Ball bushing bearing Series Bore size (mm) Lubrication Auto switch Non-lube Mountable Note) For 25, 50 stroke, the number of available auto switch is 1 pc. Bore size Stroke Lead wire length No. of auto switches 449 Made to Order: Individual Specifications Series MGQ MGJ MGP -Z MGP MGPW MGQ MGG MGC MGF MGZ MGT D-ョ -Xョ