yDO!BOOKEƒy[ƒWƒŠƒ“ƒNz
3-p0433-0449-mgq_en@@@2 / 18

BOOK‚ð‚Ý‚é

10•bŒã‚ÉBOOK‚̃y[ƒW‚Ɉړ®‚µ‚Ü‚·


Air cylinder with guide integrated that has achieved anti-lateral load and high non-rotating accuracy. Space-saving cylinder. Suitable as stoppers or lifters in conveyor line. Non-rotating accuracy Bore size (mm) 12 16 20 25 32 40 50 63 80 100 Non-rotating accuracy ƒÆ MGQM }0.08‹ }0.07‹ }0.06‹ }0.05‹ }0.04‹ MGQL }0.10‹ }0.09‹ }0.08‹ }0.06‹ }0.05‹ (Except o12, o16, o20, o25) Lifter Stopper Pusher Bottom mounting Side mounting Two types of guide rod bearing for different applications Slide bearing Slide bearing Strength against side load is more than 2 times as compared conventional stopper cylinder (Compared to SMC Series RSQ, round bar type). Ball bushing bearing Smooth operation is suitable for pushing, lifter and applications where high precision is required. Auto switches, lead wires and terminals can be fixed in the groove of cylinder body. Terminal Band Can be mounted from two directions Cylinder position can be detected. All models have built-in magnets for auto switches. Series MGQ Compact Guide Cylinder o12, o16, o20, o25, o32, o40, o50, o63, o80, o100 433 MGJ MGP -Z MGP MGPW MGQ MGG MGC MGF MGZ MGT D-ð® -Xð®