【DO!BOOK・ページリンク】
3-p0433-0449-mgq_en   3 / 18

BOOKをみる

10秒後にBOOKのページに移動します


How to Order MGQ M Cylinder stroke (mm) Refer to “Standard Stroke” on page 435. Slide bearing Ball bushing bearing Bearing type M L 12 mm 16 mm 20 mm 25 mm 32 mm Bore size 12 16 20 25 32 40 mm 50 mm 63 mm 80 mm 100 mm 40 50 63 80 100 M9BW 2 pcs. 1 pc. n pcs. Number of auto switches Nil S n Auto switch Nil Without auto switch (Built-in magnet) . For the applicable auto switch model, refer to the table below. 25 30 M5 x 0.8 Rc NPT G o12, o16 o20 to o100 Thread type Nil TN TF Compact Guide Cylinder Series MGQ o12, o16, o20, o25, o32, o40, o50, o63, o80, o100 Compact Guide Cylinder Made to Order (Refer to page 435 for details.) . Lead wire length symbols: 0.5 m ・・・・・・・・・・ Nil (Example) M9NW 1 m ・・・・・・・・・・ M (Example) M9NWM 3 m ・・・・・・・・・・ L (Example) M9NWL 5 m ・・・・・・・・・・ Z (Example) M9NWZ . Since there are other applicable auto switches than listed, refer to page 447 for details. . For details about auto switches with pre-wired connector, refer to pages 1960 and 1961. . Auto switches are shipped together (not assembled). . Solid state auto switches marked with “ア” are produced upon receipt of order. Applicable Auto Switches/Refer to pages 1893 to 2007 for further information on auto switches. .1 Water resistant type auto switches can be mounted on the above models, but in such case SMC cannot guarantee water resistance. Consult with SMC regarding water resistant types with the above model numbers. .2 1 m type lead wire is only applicable to D-A93. A96V A93V.2 A90V M9NV M9PV M9BV M9NWV M9PWV M9BWV M9NAV.1 M9PAV.1 M9BAV.1 A96 A93 A90 M9N M9P M9B M9NW M9PW M9BW M9NA.1 M9PA.1 M9BA.1 Type Special function 3-wire (NPN equivalent) . 24 V Grommet 24 V 2-wire 3-wire (NPN) 3-wire (PNP) 2-wire 3-wire (NPN) 3-wire (PNP) 2-wire 3-wire (NPN) 3-wire (PNP) 2-wire Electrical entry Load voltage Wiring (Output) Pre-wired connector Applicable load DC AC Auto switch model Lead wire length (m) Perpendicular In-line 0.5 (Nil) 5 (Z) Grommet . 100 V 100 V or less . 1 (M) IC circuit . IC circuit IC circuit . IC circuit . IC circuit . . Relay, PLC Relay, PLC . . Diagnostic indication (2-color indication) Water resistant (2-color indication) 5 V 12 V 5 V, 12 V 12 V 5 V, 12 V 12 V 5 V, 12 V 12 V 3 (L) Solid state auto switch Reed auto switch Indicator light No Yes Yes A 434