【DO!BOOK・ページリンク】
3-p0523-0550-mgzmgzr_en   10 / 29

BOOKをみる

10秒後にBOOKのページに移動します


Note) Accessories for each mounting bracket are as follows. Foot, Flange: Body mounting bolts Mounting Bracket Part No. Bore size (mm) Foot Flange MGZ-L02 MGZ-F02 MGZ-L25 MGZ-F25 MGZ-L03 MGZ-F03 MGZ-L04 MGZ-F04 MGZ-L05 MGZ-F05 MGZ-L06 MGZ-F06 MGZ-L08 MGZ-F08 20 25 32 40 50 63 80 Non-rotating Double Power Cylinder Series MGZ Specifications Action Fluid Proof pressure Max. operating pressure Min. operating pressure Lubrication Piston speed Stroke length tolerance Cushion Mounting Ambient and fluid temperature Bore size (mm) 40 Standard Stroke Bore sizes (mm) 20, 25 32, 40, 50 63, 80 Standard stroke (mm) 75, 100, 125, 150, 175 200, 250, 300 75, 100, 125, 150, 175 200, 250, 300 Long stroke (mm) 350, 400, 450, 500 600, 700, 800 350, 400, 450, 500, 600 700, 800, 900,1000 20 25 32 50 63 80 Double acting, Single rod Air 1.5 MPa 1.0 MPa Standard stroke: 0.08 MPa Long stroke: 0.12 MPa Without auto switch: .10° to 70°C (With no freezing) With auto switch: .10° to 60°C (With no freezing) Non-lube 50 to 700 mm/s Up to 250 , 251 to 1000 Rubber bumper Basic style, Transaxial foot style, Rod flange style, Head flange style +1.0 0 +1.4 0 Weight Bore size (mm) Standard weight Weight per each 50 mm of stroke Basic style Foot style Flange style All mounting brackets 40 1.90 2.39 2.34 0.39 32 1.04 1.34 1.32 0.28 50 3.03 3.92 3.79 0.59 63 4.83 6.08 5.83 0.78 80 8.63 10.61 9.92 1.17 (kg) Theoretical Output Bore size Model (mm) MGZ20 MGZ25 MGZ32 MGZ40 MGZ50 MGZ63 MGZ80 10 12 16 20 25 32 40 OUT IN OUT IN OUT IN OUT IN OUT IN OUT IN OUT IN 20 x 25 20 25 x 30 25 36 x 32 32 45 x 40 40 55 x 50 50 68 x 63 63 87 x 80 80 726 236 1085 378 1621 603 2533 942 3848 1473 5945 2313 9715 3770 0.2 145 47 217 76 324 121 507 188 770 295 1189 463 1943 754 0.3 218 71 326 113 486 181 760 283 1154 442 1784 694 2915 1131 0.4 290 94 434 151 648 241 1013 377 1539 589 2378 925 3886 1508 0.5 363 118 543 189 811 302 1267 471 1924 737 2973 1157 4858 1885 0.6 436 141 651 227 973 362 1520 565 2309 884 3567 1388 5829 2262 0.7 508 165 760 265 1135 422 1773 659 2694 1031 4162 1619 6801 2639 0.8 581 189 868 302 1297 482 2026 754 3078 1178 4756 1850 7772 3016 0.9 653 212 977 340 1459 543 2280 848 3463 1326 5351 2082 8744 3393 1.0 726 236 1085 378 1621 603 2533 942 3848 1473 5945 2313 9715 3770 Rod size (mm) Operating direction Piston area (mm2) Operating pressure (MPa) (N) Intermediate strokes and strokes shorter than 75 mm are also available. OUT IN 50 to 350 mm/s 25 0.69 0.86 0.83 0.21 20 0.47 0.63 0.58 0.18 Made to Order: Individual Specifications (Refer to page 548 for details.) Symbol Specifications -X1247 Rod end female thread: 1 pc. 50 to 450 mm/s 531 MGJ MGP -Z MGP MGPW MGQ MGG MGC MGF MGT D-ョ -Xョ MGZ