【DO!BOOK・ページリンク】
3-p0523-0550-mgzmgzr_en   11 / 29

BOOKをみる

10秒後にBOOKのページに移動します


y @0 q o @2i r t !7 @4 @1 e u !9 !8 @5 @3 w !6 !5 !1 !3 !4 !2 !0 @6 !7 @3 With coil scraper o20, o25 Construction Series MGZ Component Parts No. 1 2 3 4 5 6 7 8 9 10 11 12 13 Description Aluminum alloy Aluminum alloy Aluminum alloy Aluminum alloy Carbon steel tube Carbon steel Aluminum alloy Aluminum alloy Bearing alloy Bearing alloy Aluminum alloy Carbon steel Carbon steel Rod cover Head cover Cylinder tube Piston rod Tube rod Tube rod cover Piston Stationary piston Bushing Thrust plate Holder Pin Tie-rod Material Note Clear anodized Clear anodized Hard anodized Hard anodized Hard chromium electronplated Electroless nickel plated Chromated Chromated Chromated Zinc chromated Corrosion resistant chromated Replacement Parts/Seal Kit Bore size (mm) MGZ20-PS MGZ25-PS MGZ32-PS MGZ40-PS MGZ50-PS MGZ63-PS MGZ80-PS 20 25 32 40 50 63 80 Kit no. Contents Items @0 and @5 from the above chart No. 14 15 16 17 18 19 20 21 22 23 24 25 26 Description Tie-rod nut Hexagon socket head screw Spring washer Bumper Wear ring Magnet Rod seal A Rod seal B Piston seal Piston gasket Tube rod gasket Cylinder tube gasket Coil scraper Carbon steel Chrome molybdenum steel Steel wire Urethane rubber Resin . NBR NBR NBR NBR NBR NBR Metal Nickel plated Zinc trivalent chromated Zinc trivalent chromated Material Note . . . Seal kits consist of items @0 and @5, and can be ordered by using the seal kit number corresponding to each bore size. . Seal kit includes a grease pack (o20 to o50: 10 g, o63, 80: 20 g). Order with the following part number when only the grease pack is needed. Grease pack part no.: GR-S-010 (10 g), GR-S-020 (20 g) 532