【DO!BOOK・ページリンク】
3-p0523-0550-mgzmgzr_en   12 / 29

BOOKをみる

10秒後にBOOKのページに移動します


MC K NA B H C KA E MB MA NB GA GB Y oD B E KA Y C oD1 Dimensions Basic style Non-rotating Double Power Cylinder Series MGZ Up to 800 Up to 800 Up to 1000 Up to 1000 Up to 1000 Up to 1000 Up to 1000 Stroke range Bore size (mm) 20 21 35 40 45 50 50 H 8 8 10 10 14 14 20 M (mm) 11 12 22 25 25 25 25 K M5 x 0.8 M5 x 0.8 M6 x 1 M6 x 1 M8 x 1.25 M8 x 1.25 M12 x 1.75 J 51 57 66 78 92 110 144 D1 12.5 18 19.5 23.5 28 34.5 36 GB 16 26 28.5 34.5 40 46.5 54 GA 21 24 30 36 46 53 65 KA 11 12 16 21 26 32 36 E 25 30 36 45 55 68 87 29 33 38 46 55 66 86 39 43 49 59 71 82 106 B 20 25 32 40 50 63 80 C D Up to 800 Up to 800 Up to 1000 Up to 1000 Up to 1000 Up to 1000 Up to 1000 Stroke range Bore size (mm) 86 107 120 138 150 171 198 S 106 128 155 178 195 221 248 ZZ 5 6.5 8.5 9.5 12.5 15 20 Y M5 x 0.8 M5 x 0.8 M6 x 1 M6 x 1 M8 x 1.25 M8 x 1.25 M12 x 1.75 MM 6 6 12 12 16 16 20 XA M5 x 0.8 1/8 1/8 1/4 1/4 1/4 3/8 P 19 26 NA NB 10 10 12 12 15 15 23 4 4 4 4 5 5 6 MB 21 34 20 25 32 40 50 63 80 MC 11 11 16 16 16 16 20 MA 2 x P (Rc, NPT, G) 2 x 4 x J S + Stroke 4 x MM depth M oXAH7 depth 6+0.2 0 ZZ + Stroke . The allowable angle difference of ュE to ュB should be limited to ±1.5°. 37 44 50 56 66 533 MGJ MGP -Z MGP MGPW MGQ MGG MGC MGF MGT D-ョ -Xョ MGZ