【DO!BOOK・ページリンク】
3-p0523-0550-mgzmgzr_en   15 / 29

BOOKをみる

10秒後にBOOKのページに移動します


Note) Accessories for each mounting bracket are as follows. Foot, Flange: Body mounting bolts Mounting Bracket Part No. Bore size (mm) Foot Flange MGZ-L04 MGZ-F04 MGZ-L05 MGZ-F05 MGZ-L06 MGZ-F06 40 50 63 Cylinder Specifications Bore size (mm) Action Fluid Proof pressure Max. operating pressure Min. operating pressure Ambient and fluid temperature Lubrication Piston speed Stroke length tolerance Cushion Mounting 40 Standard Stroke Bore sizes (mm) 40, 50, 63 Standard strokes (mm) 75, 100, 125, 150, 175 200, 250, 300 Long strokes (mm) 350, 400, 450, 500, 600 700, 800, 900,1000 50 63 Weight Bore sizes (mm) Standard weight Basic style Foot style Flange style All mounting brackets Weight per each 50 mm of stroke 40 2.80 3.29 3.24 0.41 50 4.08 4.97 4.84 0.61 63 6.13 7.39 7.13 0.80 (kg) Lock Specifications End lock position Holding force (max) N Backlash Manual release o40 1770 Rod side only o50 2690 2 mm or less Non-locking type o63 4160 Theoretical Output Bore size Model (mm) MGZ40 MGZ50 MGZ63 20 25 32 OUT IN OUT IN OUT IN 45 x 40 40 55 x 50 50 68 x 63 63 2533 942 3848 1473 5945 2313 0.2 507 188 770 295 1189 463 0.3 760 283 1154 442 1784 694 0.4 1013 377 1539 589 2378 925 0.5 1267 471 1924 737 2973 1157 0.6 1520 565 2309 884 3567 1388 0.7 1773 659 2694 1031 4162 1619 0.8 2026 754 3078 1178 4756 1850 0.9 2280 848 3463 1326 5351 2082 1.0 2533 942 3848 1473 5945 2313 Rod size (mm) Operating direction Piston area (mm2) Operating pressure (MPa) (N) . 0.08 MPa (or 0.12 MPa for long strokes) except the lock part. Adjust the switch position so that it operates upon movement to both the stroke end and backlash (2 mm) position. Intermediate strokes and strokes shorter than 75 mm are also available. Series MGZ Made to Order: Individual Specifications (Refer to page 548 for details.) Symbol Specifications -X1247 Rod end female thread: 1 pc. Double acting, Single rod Air 1.5 MPa 1.0 MPa 0.2 MPa Without auto switch: .10° to 70°C (With no freezing) With auto switch: .10° to 60°C (With no freezing) Non-lube OUT 50 to 700 mm/s IN 50 to 450 mm/s Up to 250 , 251 to 1000 Rubber bumper Basic style, Transaxial foot style, Rod flange style, Head flange style +1.0 0 +1.4 0 . 536