【DO!BOOK・ページリンク】
3-p0523-0550-mgzmgzr_en   16 / 29

BOOKをみる

10秒後にBOOKのページに移動します


y @9qo#1irt @4!7#3#0@3 ue@6 !9!8$0#4#9@5#2w!6!5 !1 !2 !0 #7@1#5@2 @8@7#6@0#8 !3 !4 End lock Construction Component Parts No. 1 2 3 4 5 6 7 8 9 10 11 12 13 14 15 16 17 18 19 20 Description Aluminum alloy Aluminum alloy Aluminum alloy Aluminum alloy Carbon steel tube Carbon steel Aluminum alloy Aluminum alloy Aluminum alloy Carbon steel Carbon steel Carbon steel Chrome molybdenum steel Steel wire Urethane rubber Resin . Bronze alloy Rod cover Head cover Cylinder tube Piston rod Tube rod Tube rod cover Piston Stationary piston Bushing Thrust plate Holder Pin Tie-rod Tie-rod nut Hexagon socket head screw Spring washer Bumper Wear ring Magnet Cap Material Note Clear anodized Clear anodized Hard anodized Hard anodized Hard chromium electroplated Electroless nickel plated Chromated Chromated Chromated Zinc chromated Corrosion resistant chromated Nickel plated Zinc trivalent chromated Zinc trivalent chromated Electroless nickel plated No. 21 22 23 24 25 26 27 28 29 30 31 32 33 34 35 36 37 38 39 40 Description Lock holder Lock piston Stopper Collar Port block Pipe Lock spring Rubber cap Rod seal A Rod seal B Piston seal Piston gasket Tube rod gasket Cylinder tube gasket Locking piston seal A Locking piston seal B Locking piston seal C Lock holder gasket Port block gasket Pipe gasket Stainless steel Carbon steel Carbon steel Steel piping Bronze alloy Bronze alloy Steel wire Synthetic rubber NBR NBR NBR NBR NBR NBR NBR NBR NBR NBR NBR NBR Quenched, hard chromium electroplated Quenched Zinc trivalent chromated Electroless nickel plated Material Note Replacement Parts/Seal Kit Bore size (mm) MGZ40R-PS MGZ50R-PS MGZ63R-PS 40 50 63 Kit no. Contents Items @9, and #4 to $0 from the above chart . . . . . . . . . Seal kits consist of items @9 and #4 to $0, and can be ordered by using the seal kit number corresponding to each bore size. . Seal kit includes a grease pack (10 g). Order with the following part number when only the grease pack is needed. Grease pack part no.: GR-S-010 (10 g) Series MGZ Non-rotating Double Power Cylinder With End Lock on Rod Side 537 MGJ MGP -Z MGP MGPW MGQ MGG MGC MGF MGT D-ョ -Xョ MGZ