![]() |
【DO!BOOK・ページリンク】 3-p0523-0550-mgzmgzr_en 18 / 29 10秒後にBOOKのページに移動します |
LZ LX LT LH LY FT B FY FZ FX FX FT FZ B FY X X YY YY Dimensions: With Mounting Bracket Transaxial foot style: (L) Rod flange style: (F) Head flange style: (G) Up to 1000 Up to 1000 Up to 1000 Stroke range Bore size (mm) (mm) 220 244 270 ZZ 100 125 138 FZ 58 61 75 FY 80 100 112 FX 12 16 16 9 9 12 74 78 100 B 40 50 63 FD FT Up to 1000 Up to 1000 Up to 1000 Stroke range Bore size (mm) (mm) 100 125 138 FZ 58 61 75 FY 80 100 112 FX 12 16 16 9 9 12 74 78 100 B 40 50 63 FD FT Up to 1000 Up to 1000 Up to 1000 Stroke range Bore size (mm) 100 120 140 LZ (mm) 168 181 198 LS ZZ 63.5 75.5 88 LY 80 96 110 LX 19 22 24 LT 34 40 47 LH 9 11 13 0 1 3 24 32 36 X 220 243 269 40 50 63 YY LD ZZ + Stroke X/2 4 x oLD through ZZ + Stroke LS + Stroke 4 x oFD 4 x oFD Series MGZ Non-rotating Double Power Cylinder With End Lock on Rod Side 539 MGJ MGP -Z MGP MGPW MGQ MGG MGC MGF MGT D-ョ -Xョ MGZ |