【DO!BOOK・ページリンク】
3-p0523-0550-mgzmgzr_en   19 / 29

BOOKをみる

10秒後にBOOKのページに移動します


Double Power Cylinder/ Without Non-rotating Mechanism o20, o25, o32, o40, o50, o63, o80 Series MGZR MGZ Cylinder stroke (mm) Refer to “Standard Stroke” on page 541. Nil L F G D Basic style Transaxial foot style Rod flange style Head flange style Double clevis style Mounting style Thread type Z 100 M9BW 2 pcs. 1 pc. “n” pcs. Number of auto switches Nil S n Coil scraper Auto switch . For the applicable auto switch model, refer to the table below. 40 Without coil scraper With coil scraper Nil Z 20 mm 25 mm 32 mm 40 mm 50 mm 63 mm 80 mm Bore size 20 25 32 40 50 63 80 M5 x 0.8 Rc NPT G o20 o25 o32 o40 o50 o63 o80 Nil TN TF R Without non-rotating mechanism . Lead wire length symbols: 0.5 m ・・・・・・・・・・・・・・・・・・ Nil (Example) M9NW 1 m ・・・・・・・・・・・・・・・・・・ M (Example) M9NWM 3 m ・・・・・・・・・・・・・・・・・・ L (Example) M9NWL 5 m ・・・・・・・・・・・・・・・・・・ Z (Example) M9NWZ . Solid state auto switches marked “ア” are produced upon receipt of order. . Refer to page 547 for applicable auto switches other than listed above. . Refer to pages 1960 and 1961 for details of auto switches with a pre-wired connector. . Auto switches are shipped together (not assembled). .1 Water resistant type auto switches can be mounted on the above models, but in such case SMC cannot guarantee water resistance. Consult with SMC regarding water resistant types with the above model numbers. .2 1 m type lead wire is only applicable to D-A93. Applicable Auto Switches/Refer to pages 1893 to 2007 for detailed specifications of auto switches. Nil Without auto switch (Built-in magnet) Made to Order For details, refer to page 541. M9NV M9PV M9BV M9NWV M9PWV M9BWV M9NAV.1 M9PAV.1 M9BAV.1 M9N M9P M9B M9NW M9PW M9BW M9NA.1 M9PA.1 M9BA.1 アアアアアアアアア アアアアアアアアア 択択択択択択択択 択択択択択択アアア 択択択択択択アアア IC circuit . IC circuit . IC circuit . 5 V,12 V 12 V 5 V,12 V 12 V 5 V,12 V 12 V 24 V 3-wire (NPN) 3-wire (PNP) 2-wire 3-wire (NPN) 3-wire (PNP) 2-wire 3-wire (NPN) 3-wire (PNP) 2-wire Grommet Yes Diagnostic indication (2-color indication) Water resistant (2-color indication) . . Relay, PLC . Type Special function Electrical entry Load voltage Wiring (Output) Pre-wired connector Applicable load DC AC Auto switch model Lead wire length (m) Perpendicular In-line 0.5 (Nil) 3 (L) 5 (Z) 1 (M) 3-wire (NPN equiv.) . Grommet 2-wire 24 V No Yes 100 V 100 V or less . Relay, PLC . A96V A93V.2 A90V A96 A93 A90 . . . . . 択 . . 択 IC circuit . IC circuit 5 V 12 V How to Order Reed auto switch Solid state auto switch Indicator light A 540