【DO!BOOK・ページリンク】
3-p0523-0550-mgzmgzr_en   23 / 29

BOOKをみる

10秒後にBOOKのページに移動します


FT B FY FZ FX B FY FZ FX FT RR U L LZ LX LT LH LY CX CZ X X YY YY . A clevis pin and 2 cotter pins are included. Series MGZR Dimensions: With Mounting Bracket Transaxial foot style: (L) Rod flange style: (F) Head flange style: (G) Up to 800 Up to 800 Up to 1000 Up to 1000 Up to 1000 Up to 1000 Up to 1000 Stroke range Bore size (mm) (mm) 114 136 167 190 211 237 264 ZZ 60 70 78 100 125 138 155 FZ 34 36 46 58 61 75 95 FY 50 57 64 80 100 112 132 FX 8 8 12 12 16 16 16 5.5 6.6 9 9 9 12 14 44 48 60 74 78 100 120 B 20 25 32 40 50 63 80 FD FT Up to 800 Up to 800 Up to 1000 Up to 1000 Up to 1000 Up to 1000 Up to 1000 Stroke range Bore size (mm) (mm) 60 70 78 100 125 138 155 FZ 34 36 46 58 61 75 95 FY 50 57 64 80 100 112 132 FX 8 8 12 12 16 16 16 5.5 6.6 9 9 9 12 14 44 48 60 74 78 100 120 B 20 25 32 40 50 63 80 FD FT Up to 800 Up to 800 Up to 1000 Up to 1000 Up to 1000 Up to 1000 Up to 1000 Stroke range Bore size (mm) 72 75 88 100 120 140 180 LZ (mm) 86 107 120 138 148 165 192 LS ZZ 41.5 45.5 52 63.5 75.5 88 112 LY 58 62 70 80 96 110 146 13 14 16 19 22 24 30 LT 22 24 27.5 34 40 47 59 LH 6.6 6.6 9 9 11 13 17 0 0 0 0 1 3 3 16 16 22 24 32 36 40 X 114 136 166 190 210 236 265 20 25 32 40 50 63 80 YY LD Double clevis style: (D) Up to 250 Up to 350 Up to 600 Up to 600 Up to 700 Up to 900 Up to 900 Stroke range Bore size (mm) (mm) 129 151 185 208 237 263 298 Z 28 28 40 40 60 60 64 CZ 14 14 20 20 30 30 32 CX 10 10 14 14 22 22 25 CDH10 14 14 17 17 26 26 30 8.5 11 12 15 18 23 28 23 23 30 30 42 42 50 L 137.5 162 197 223 255 286 326 ZZ 20 25 32 40 50 63 80 RR U +0.3 +0.1 4 x oFD 4 x oFD ZZ + Stroke oCDH10 ZZ + Stroke Z + Stroke 4 x oLD through ZZ + Stroke LS + Stroke X/2 LX 544