![]() |
yDO!BOOKEƒy[ƒWƒŠƒ“ƒNz 3-p0523-0550-mgzmgzr_en@@@24 / 29 10•bŒã‚ÉBOOK‚̃y[ƒW‚Ɉړ®‚µ‚Ü‚· |
DD DB DA DU DL DU DC DE DO DO DH DX B DS B L m l oDd9 F M B C E R G P A H M U U oD Double Clevis Bracket Bore size (mm) 175 170 170 175 155 A‹ + B‹ + 90‹ 50 50 50 50 35 35 30 30 35 30 A‹ 20 25 32, 40 50, 63 80 B‹ Clevis Pin Floating Joint 4 x oDR 4 x oDT Rotation Bore size Model (mm) 20, 25 32, 40 50, 63 80 CD-M03 CD-M05 CD-M08 CDP-7A Dd9 L 44 60 82 88 l 36 51 72 78 m 4 4.5 5 5 d 3 4 4 4 o3 x 18 l o4 x 25 l o4 x 35 l o4 x 36 l 10 14 22 25 .0.050 .0.093 .0.065 .0.117 .0.065 .0.117 (Drill through) Note) Cotter pins and flat washers are included. 2 x od Applicable bore size Weight (kg) Max. operating tension and compression N Compression Tension Allowable eccentricity U Max. screw-in depth P Center of sphere R Model 20, 25 32 40 50, 63 80 JB40-8-125 JB63-10-150 JB80-16-200 JB100-20-250 JB140-22-250 8 10 16 20 22 1.25 1.5 2 2.5 2.5 51 62.5 80.5 101 129 13 15 18 24 38 0.75 1 1.25 2 2.5 1300 3100 5000 7900 15300 6000 11000 18000 28000 54000 0.15 0.29 0.56 1.04 2.6 Nominal size Pitch M A 8.5 10 16 21 18 B 11 13 20 26 22 C 31 41 50 59.5 79 D 6 7.5 9.5 11.5 14 E 11 14 19 24 30 F 11 13.5 16 20 22 G 22 27 32 41 46 H 29 35.5 47.5 59 71.5 (mm) Bore size (mm) 22 22 30 30 45 45 60 DL 62 62 81 81 111 111 136 DE 14 14 20 20 30 30 32 DX 10 10 11.5 11.5 14 14 15 DU 32 32 43 43 64 64 78 DB 42 42 53 53 73 73 90 39 43 49 59 71 82 106 B 44 44 60 60 86 86 110 DC 9 9 10.5 10.5 12.5 12.5 13 DO 6.6 6.6 9 9 11 11 13.5 DR 15 15 18 18 22 22 24 DT 7 7 8 8 10 10 14 DDH10 DH DS Z 20 25 32 40 50 63 80 Model MB-B03 MB-B05 MB-B08 MB-B12 DA 129 151 185 208 237 263 298 10 10 14 14 22 22 25 +0.070 0 +0.070 0 +0.084 0 +0.084 0 +0.084 0 33 33 45 45 65 65 75 B‹ A‹ 90‹ +0.058 0 +0.058 0 .0.040 .0.076 Center of sphere Note) Cotter pin Z + Stroke 545 Series MGZR Double Power Cylinder/ Without Non-rotating Mechanism MGJ MGP -Z MGP MGPW MGQ MGG MGC MGF MGT D-ð® -Xð® MGZ |