【DO!BOOK・ページリンク】
3-p0523-0550-mgzmgzr_en   25 / 29

BOOKをみる

10秒後にBOOKのページに移動します


A B Auto Switch Mounting Series MGZ/MGZR Minimum Stroke for Mounting Auto Switch Proper Mounting Position (Detection at Stroke End) and Its Mounting Height Auto switch 0 to 1 Note 1) Auto Switch Proper Mounting Position Bore size Auto switch model D-A9ュ D-A9ュV D-M9ュ/M9ュV D-M9ュW/M9ュWV D-M9ュA/M9ュAV 24 24 22 24.5 24.5 33.5 38 20 25 32 40 50 63 80 A 3 3 4 2.5 2.5 2.5 5 B 28 28 26 28.5 28.5 37.5 42 A 7 7 8 6.5 6.5 6.5 9 B D-Z7ュ/Z80 D-Y59ュ/Y69ュ D-Y7P/Y7PV D-Y7ュW/Y7ュWV D-Y7BA . . . 23 23 32 37 A . . . 0 0 0 4 B (mm) D-A9ュ D-A9ュV D-M9ュV D-M9ュAV D-M9ュA D-M9ュ D-M9ュW D-M9ュWV D-Z7ュ/Z80 D-Y59ュ/Y69ュ D-Y7P/Y7PV D-Y7ュW D-Y7ュWV D-Y7BA Model No. of auto switches 2 pcs. (Same surface) 2 pcs. (Different surfaces) 1 pc. 2 pcs. (Same surface) 2 pcs. (Different surfaces) 1 pc. 2 pcs. (Same surface) 2 pcs. (Different surfaces) 1 pc. 2 pcs. (Same surface) 2 pcs. (Different surfaces) 1 pc. 2 pcs. (Same surface) 2 pcs. (Different surfaces) 1 pc. 2 pcs. (Same surface) 2 pcs. (Different surfaces) 1 pc. 2 pcs. (Same surface) 2 pcs. (Different surfaces) 1 pc. 2 pcs. (Same surface) 2 pcs. (Different surfaces) 1 pc. 2 pcs. (Same surface) 2 pcs. (Different surfaces) 1 pc. 2 pcs. (Same surface) 2 pcs. (Different surfaces) 1 pc. 2 pcs. (Same surface) 2 pcs. (Different surfaces) 1 pc. (mm) o20 o25 o32 o40 o50 o63 o80 50 15 15 25 10 5 30 10 5 55 15 15 30 15 10 60 15 35 15 10 . . . . . . . . . . . . 50 15 15 25 10 5 30 10 5 55 15 15 30 15 10 60 15 15 35 15 10 60 20 20 60 20 20 70 25 25 70 25 25 50 15 10 25 10 5 30 10 5 55 15 10 30 15 10 60 15 10 35 15 10 70 20 20 65 20 20 65 20 20 75 20 20 20 15 . Hs Note 1) The above figures are when the in-line electrical entry type D-A9ュ/M9ュ/M9ュW/M9ュA/Z7ュ/Z80/Y59ュ/Y7P/Y7ュW/ Y7BA auto switches are mounted. Note 2) Z7ュ/Z80/Y59ュ/Y7P/Y7ュW/Y7BA cannot be mounted on o20 to o32. Note) Adjust the auto switch after confirming the operating conditions in the actual setting. Auto Switch Mounting Height Bore size Auto switch model D-A9ュV Note 2) D-Y69ュ D-Y7PV D-Y7ュWV D-M9ュV D-M9ュWV D-M9ュAV 25 27 30 28.5 38.5 44 56 20 25 32 40 50 63 80 Hs 28 30 33 31.5 41.5 47 59 Hs (mm) 546