![]() |
【DO!BOOK・ページリンク】 3-p0523-0550-mgzmgzr_en 26 / 29 10秒後にBOOKのページに移動します |
. Hysteresis specifications are given as a guide, it is not a guaranteed range. (Tolerance ク30%) Hysteresis may fluctuate due to the operating environment. Auto switch model Bore size 8 4.5 . . 9.5 4.5 . . 20 8 5 . . 25 8 5 10 6 32 8.5 5 10 5 40 9.5 6.5 11 6 50 9.5 6 13 8 63 80 D-A9ュ/A9ュV D-Z7ュ/Z80 D-Y59ュ/Y69ュ D-Y7P/Y7PV D-Y7ュW/Y7ュWV D-Y7BA (mm) Operating Range Note) Two kinds of auto switch mounting brackets are used as a set. Auto Switch Mounting Bracket: Part No. Bore size Auto switch model BMY3-016 D-A9ュ/A9ュV D-M9ュ/M9ュV D-M9ュW/M9ュWV D-M9ュA/M9ュAV D-Z7ュ/Z80 D-Y5ュ/Y7P D-Y7ュW D-Y6ュ/Y7PV D-Y7ュWV D-Y7BA . q BMP1-032 o20 to o32 o40 to o80 Note) q BMP1-032 w BMG2-012 . For solid state auto switches, auto switches with a pre-wired connector are also available. Refer to pages 1960 and 1961 for details. . Normally closed (NC = b contact) solid state auto switches (D-F9G/F9H/Y7G/Y7H types) are also available. Refer to pages 1911 and 1913 for details. Auto switch type Model Electrical entry (Fetching direction) Features D-Z73, Z76 D-Z80 D-Y69A, Y69B, Y7PV D-Y7NWV, Y7PWV, Y7BWV D-Y59A, Y59B, Y7P D-Y7NW, Y7PW, Y7BW D-Y7BA . Without indicator light . Diagnostic indication (2-color indication) . Diagnostic indication (2-color indication) Water resistant (2-color indication) Applicable bore size o40 to o80 Grommet (In-line) Grommet (Perpendicular) Grommet (In-line) Besides the models listed in How to Order, the following auto switches are applicable. Refer to pages 1893 to 2007 for the detailed specifications. Reed Solid state q BMP1-032 w BMG2-012 D-A9ュV/M9ュ(V)/M9ュW(V)/M9ュA(V) with bore sizes of o40 to o80. D-M9ュ/M9ュV D-M9ュW/M9ュWV D-M9ュA/M9ュAV 547 Auto Switch Mounting Series MGZ/MGZR MGJ MGP -Z MGP MGPW MGQ MGG MGC MGF MGT D-ョ -Xョ MGZ |