【DO!BOOK・ページリンク】
3-p0523-0550-mgzmgzr_en   4 / 29

BOOKをみる

10秒後にBOOKのページに移動します


Series Variations Long stroke available Space-saving With front end lock on rod side For drop protection (MGZ only) Double clevis type With coil scraper For rotating applications. (MGZR only) Flush, unencumbered appearance Auto switches can be housed in grooves on 4 sides. Piping is concentrated in the head cover. Double Power Cylinder Series MGZR o20, o25, o32, o40, o50, o63, o80 Name Non-rotating double power cylinder Model Note) Note) Except o20, o25, o32 and o80. Bore size (mm) 20, 25, 32, 40 50, 63, 80 With end lock With coil scraper Transaxial foot style Front flange style Rear flange style Double clevis Mounting bracket MGZ MGZR (without non-rotating mechanism) Double power cylinder . . Strokes up to 1,000 mm are available. Unlike conventional tandem type double output cylinders, whose length is more than twice the stroke length, our double output cylinders are markedly more compact. (Approx. 30% reduction) Application Example Shooting Lifting Pushing Chucking Pressing (without non-rotating mechanism) Note) Strokes up to 800 mm are available in bore sizes o20 and o25. Note) 525 MGJ MGP -Z MGP MGPW MGQ MGG MGC MGF MGT D-ョ -Xョ MGZ